schmersal_s_icon.png

IFL 10-180-01ST

Varenummer: 101092428

Downloads

TraceParts CAD Data
ePlan Data
CADENAS CAD Data
SISTEMA Data
  • Metal enclosure
  • AC 2-wire
  • Double-insulated
  • Connector M18
  • Design M 18 x 1

Ordering data

Note (Delivery capacity)

Ikke tilgjengelig!

Product type description

IFL 10-180-01ST

Article number (order number)

101092428

EAN (European Article Number)

4030661024219

eCl@ss number, version 12.0

27-27-40-01

eCl@ss number, version 11.0

27-27-01-01

eCl@ss number, version 9.0

27-27-01-01

ETIM number, version 7.0

EC002714

ETIM number, version 6.0

EC002714

Approvals - Standards

Certificates

CCC

General data

Standards

DIN VDE 0660-208

EN IEC 60947-5-2

Housing construction form

sylinder, gjenget

Installation conditions (mechanical)

ikke i flukt

Housing material

Plast

Active area

Plast

Material of the nuts

Plast

Material of the washer

Perbunan

Gross weight

28 g

General data - Features

Integral system diagnostics, status

Ja

Cable sleeve

Nei

Number of cable wires

2

Mechanical data

Tightening torque of nuts, maximum

3 Nm

Mechanical data - Switching distances

Switching distance Sn

10 mm

Nominal switching distance Sn

10 mm

Note (switching distance)

All switching distances in accordance EN IEC 60947-5-2

Mechanical data - Connection technique

Length of cable

2 m

Termination

Konnektor M18

Number of cable wires

2

Mechanical data - Dimensions

Diameter of sensor

18 mm

ISO thread of the sensor

M18x1

width across flats

24 BK

Length of sensor

91 mm

Diameter of the Mounting clamp

M18x1

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +70 °C

Resistance to vibrations

10 … 55 Hz, Amplitude 1 mm

Restistance to shock

30 g / 11 ms

Protection class

II

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Rated supply frequency, minimum

45 Hz

Rated supply frequency, maximum

65 Hz

Type of voltage range

AC

Operating current, minimum

10 mA

Rated operating voltage

15 ... 250 VAC

Operating current

500 mA

Switching element

Åpner (NC)

Protection circuit integrated

induktiv interferensbeskyttelse

Switching frequency, approx.

10 Hz

Electrical data - Digital Output

Voltage drop Ud, maximum

4,5 V

Current at Voltage drop Ud

0,5 A

Design of control elements

Dobbelt wire

Current leakage Ir, maximum

1 mA

Status indication

Note (Integral System Diagnostics, status )

gul lysdiode

Note

Note (General)

I stedet for muttre kan en monteringsklemme leveres.

Språk filter

Last ned den nyeste versjonen av Adobe Reader

Diagram

UK Conformity Declaration
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:IFL
Design: Ø 4, Ø 6,5, Ø 20, Ø 40,
M8, M12, M18, M30, 2.., 3.., 6.., R..
Type:See ordering code
Description of the component:Inductive proximity switch
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 Electromagnetic Compatibility Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN IEC 60947-5-2:2020
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, January 16, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.

Generert til 18.07.2025, 13:44