EDRRS40RT

Varenummer: 101025432

Downloads

TraceParts CAD Data
ePlan Data
CADENAS CAD Data
SISTEMA Data
Produkt-typebetegnelse:
EDR(1)(2)(3)(4)

(1)

(2)

(3)

(4)
Ikke alle mulige maskiner med denne typenøkkelen kan leveres og/eller er teknisk omsettelige.
  • Metallaktivatorer
  • Avrigling med nøkkel
  • Overheng fra frontpanel 35 mm

Bestillingsinformasjon

Produkt-typebetegnelse

EDRRS40RT

Artikkelnummer (bestillingsnummer)

101025432

EAN (European Article Number)

4030661448503

eCl@ss number, version 12.0

27-37-12-12

eCl@ss number, version 11.0

27-37-12-12

eCl@ss-nummer, versjon 9.0

27-37-12-12

ETIM number, version 7.0

EC001038

ETIM number, version 6.0

EC001038

Tillatelser - Standard

Data

cULus

CCC

Gobale egenskaper

Standard

EN ISO 13850:2006

Versjon

Trykknapp

Design

Rund

Materiale for operatorene

Messing, belagt

Farge for Betjeningsdel

rød

Bruttovekt

136 g

Gobale egenskaper - Karakteristikker

Sikkerhetsfunksjoner

Ja

Forrigling

Ja

Mekaniske data

Opplåsing

Avrigling med nøkkel

Mekanisk levetid, minimum

100 000 bevegelser

Aktiveringsslag

5 mm

Montering

monteringsflens

Tiltrekkingsmoment for skruer

0,6 Nm

Mekaniske data - mål

Høyde

35 mm

Hettediameter

37,5 mm

Mounting diameter

22,3 mm

Tykkelse på frontplaten, minimum {mm}

1,5 mm

Tykkelse på frontplaten, maksimum

6 mm

Omgivelsesbetingelser

Tetthetsgrad

IP65

Ambient temperature

-25 ... +75 °C

sjokkresitanse

70 g / 4 ms

Elektriske data

koplingsfrekvens

600 /h

EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:EDRRS
Type:See ordering code
Description of the component:Emergency stop pushbutton with release by key
Relevant Directives:Machinery Directive2006/42/EC
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017
EN ISO 13850:2015
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, February 9, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:EDRRS
Type:See ordering code
Description of the component:Emergency stop pushbutton with release by key
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017 + AC:2020
EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017
EN ISO 13850:2015
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, November 18, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Nordiska AB, F O Petersons gata 28, S-421 31 Västra Frölunda

Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.

Generert til 28.03.2024, 09:51