Safety-Fieldboxes

EtherNet/IP Safety-Field-Box

EtherNet/IP Safety-Field-Box


  • Sikker feltboks for EtherNet/IP med CIP Safety
  • For tilkobling av opptil 8 sikkerhetskoblingsanlegg
  • Integrert dual-port bryter
  • Tetthetsgrad IP66, IP67

Til kategori
PROFINET Safety-Field-Box

PROFINET Safety-Field-Box


  • Sikker feltboks for PROFINET / PROFIsafe
  • For tilkobling av opptil 8 sikkerhetskoblingsanlegg
  • Integrert dual-port bryter, IRT-stand
  • Tetthetsgrad IP67

Til kategori
EtherCAT Safety-Field-Box

EtherCAT Safety-Field-Box


  • For tilkobling av opptil 8 sikkerhetskoblingsanlegg
  • Integrert dual-port bryter
  • Tetthetsgrad IP66, IP67

Til kategori
SFB Pre-wired cable and connecting cables

SFB Pre-wired cable and connecting cables


Til kategori
SFB adapter cable

SFB adapter cable


Til kategori
Special SFB devices

Special SFB devices


Til kategori
System Engineering Tool

System Engineering Tool


Til kategori
The Safety Fieldbox is suitable for simple plug and play installation of up to eight safety switchgear devices. All common types of safety switchgear can be connected via the 8-pole M12 device connector: switches, sensors, interlocks, light grids and also control panels. This solution is also suitable for larger machines and plants, because up to 10 safety field boxes with up to 80 safety switchgear can be easily connected in series.