SEPG05.3.L.22
Varenummer:
101172767
SEPG05.3.L.22
Varenummer:
101172767
Produkt-typebetegnelse: SEPK02.0.(1).(2).(3)/(4).(5) SEPG05.3.(1).(2).(3)/(4).(5) SEP01.0.(1).(2).(3)/(4).(5) SEP01.4.(1).(2).(3)/(4).(5) SEPLC05.2.(1).(2).(3)/(4).(5) SEP07.0.(1).(2).(3)/(4).(5) SEP09.0.(1).(2).(3)/(4).(5) |
(1) | |
1 | Schmersal 55 mm / Schmersal 49 mm |
2 | Schmersal 55 mm / Schmersal 38,5 mm |
(2) |
(3) |
(4) |
(5) |
Ikke alle mulige maskiner med denne typenøkkelen kan leveres og/eller er teknisk omsettelige.
- metallhus
- ubestykket med 3 monteringshull Ø 22,3 mm
- 2 kapslet del
- Stativ- og veggmontering mulig
- formstøpt lett legering
- Ergonomisk betjening
- Kabelhoder og relé kan monteres i den indre delen
- Betjeningspanelet er egnet for minst 8 ekstra kommandoenheter og indikatorlamper
- Hull bores under dekselet og sentralt hull Ø = 22,3mm
Bestillingsinformasjon
Produkt-typebetegnelse |
SEPG05.3.L.22 |
Artikkelnummer (bestillingsnummer) |
101172767 |
EAN (European Article Number) |
4250116202911 |
eCl@ss number, version 12.0 |
27-37-12-19 |
eCl@ss number, version 11.0 |
27-37-12-19 |
eCl@ss-nummer, versjon 9.0 |
27-37-12-19 |
ETIM number, version 7.0 |
EC001260 |
ETIM number, version 6.0 |
EC001260 |
Gobale egenskaper
Standard |
EN ISO 13850 EN ISO 13851 EN IEC 60947-5-1 EN IEC 60947-5-5 EN IEC 60947-1 |
Kapslingsmateriale |
Aluminium |
Materialet for husbelegg |
pulverbelagt |
Bruttovekt |
4 430 g |
Gobale egenskaper - Karakteristikker
Egnet for NØD-AV |
Ja |
Mekaniske data - mål
Bredde |
494 mm |
Høyde |
184 mm |
Dybde |
160 mm |
Omgivelsesbetingelser
Tetthetsgrad |
IP65 |
Note
Note (General) |
Valgfritt: aktuatorer med lav aktueringskraft Den sentrale delen er egnet for montering av opptil 10 ekstra kommandoenheter og indikatorlys (Ø 22 mm) |
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
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | SEPK02.0... / SEPG05.3... / SEP01.0... / SEP01.4... / SEPLC05.2... / SEP07... / SEP09.0... |
Type: | See ordering code |
Description of the component: | Two-hand control panel with1) and without emergency-stop (optionally with stand) |
Relevant legislation: | 1)Supply of Machinery (Safety) Regulations | 2008 |
Electrical Equipment (Safety) Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN ISO 13851:2019 EN 60947-5-1:2017 1) EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, April 8, 2022 |
Authorised signature Philip Schmersal Managing Director |
EU Declaration of Conformity |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | SEPK02.0… / SEPG05.3… / SEP01.0… / SEP01.4… / SEPLC05.2… / SEP07… / SEP09.0… |
Type: | See ordering code |
Description of the component: | Two-hand control panel with1) and without emergency-stop (optionally with stand) |
Relevant Directives: | 1) Machinery Directive | 2006/42/EC |
Low Voltage Directive | 2014/35/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN ISO 13851:2019 EN 60947-5-1:2017 1) EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, December 2, 2020 |
Authorised signature Philip Schmersal Managing Director |
Schmersal Nordiska AB, F O Petersons gata 28, S-421 31 Västra Frölunda
Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.
Generert til 29.03.2024, 09:31