schmersal_s_icon.png

M. 441-11Y-966-1276-2

Número de artigo: 103012879

Descargas

Trace Parts Dados CAD
ePLAN Dados
CADENAS Ficheiros CAD
SISTEMA Dados
  • 2 cable entries M20
  • Metal enclosure
  • 2 Contacts
  • 106 mm x 99 mm x 63 mm ( basic component)
  • Suitable for heavy duty

Ordering data

Product type description

M. 441-11Y-966-1276-2

Article number (order number)

103012879

EAN (European Article Number)

4030661486253

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

CCC

General data

Standards

EN IEC 60947-5-1

Working principle

mecânico

Housing material

Ferro fundido cinzento, galvanizado

Housing coating material

pintura de fábrica

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

1

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

2.000.000 Operations

Mechanical data

Mechanical lifetime, minimum

10.000.000 Operations

Contact opening

2 x 2,5 mm

Actuation direction

cada vez 60° rotação à direita e à esquerda

Mechanical data - Connection technique

Termination

Ligação por parafuso M20 x 1.5

Cable section, minimum

1,5 mm²

Cable section, maximum

2,5 mm²

Mechanical data - Dimensions

Length of sensor

63 mm

Width of sensor

106 mm

Height of sensor

99 mm

Diameter of Castor

32 mm

Length of the lever

32 mm

Width of the lever

32 mm

Height of the lever

159 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

16 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Switching element

Contacto normalmente fechado/contacto normalmente aberto (NA/NO)

Switching principle

Comutação de ação rápida

Maximale Schalthäufigkeit

3.000 /h

Material of the contacts, electrical

AgSn0

Filtro de idioma

Faça download da versão mais recente do Adobe Reader

Diagrama das comutações

Declaração UE de conformidade
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:T/M 441
Type:See ordering code
Description of the component:Position and limit switches
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:DIN EN 60947-5-1:2010
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, April 3, 2017
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Os dados e informações anteriores foram verificados cuidadosamente. As imagens podem ser diferentes do original. Mais informações técnicas podem ser encontradas nos manuais de instruções. Sujeito a modificações técnicas e erros.

Gerado em 16/08/2025 00:03