IFL 4-250-10P 10,0M
IFL 4-250-10P 10,0M
Downloads
- Design 250
Ordering data
Product type description |
IFL 4-250-10P 10,0M |
Article number (order number) |
101120392 |
EAN (European Article Number) |
4030661048154 |
eCl@ss number, version 12.0 |
27-27-40-01 |
eCl@ss number, version 11.0 |
27-27-01-01 |
eCl@ss number, version 9.0 |
27-27-01-01 |
ETIM number, version 7.0 |
EC002714 |
ETIM number, version 6.0 |
EC002714 |
Approvals - Standards
Certificates |
CCC |
General data
Standards |
DIN VDE 0660-208 EN IEC 60947-5-2 |
Housing construction form |
Block |
Installation conditions (mechanical) |
inte i jämnhöjd |
Housing material |
Plast |
Active area |
Plast |
Gross weight |
376 g |
General data - Features
Integral system diagnostics, status |
Ja |
Cable sleeve |
Nej |
Number of cable wires |
3 |
Mechanical data - Switching distances
Nominal switching distance Sn |
4 mm |
Note (switching distance) |
All switching distances in accordance EN IEC 60947-5-2 |
Mechanical data - Connection technique
Length of cable |
10 m |
Termination |
Kabel |
Number of cable wires |
3 |
Wire cross-section |
0,34 mm2 |
Material of the Cable mantle |
PVC |
Mechanical data - Dimensions
Length of sensor |
12 mm |
Width of sensor |
40 mm |
Height of sensor |
25 mm |
Ambient conditions
Degree of protection |
IP67 |
Resistance to vibrations |
10 … 55 Hz, Amplitud 1 mm |
Restistance to shock |
30 g / 11 ms |
Protection class |
II |
Electrical data
Type of voltage range |
DC |
No-load supply current I0, typical |
3 mA |
Operating current |
200 mA |
Switching element |
Slutande kontakt (sl) |
Protection circuit integrated |
induktivt störningsskydd Skydd mot omvänd polaritet Överbelastningsskydd Max. säkringsklass |
Switching frequency, approx. |
1.000 Hz |
Electrical data - Digital Output
Voltage drop Ud, maximum |
1,2 V |
Current at Voltage drop Ud |
0,2 A |
Design of control elements |
pnp |
Status indication
Note (Integral System Diagnostics, status ) |
gul LED |
Scope of delivery
Scope of delivery of mounting material |
with 2 M3x6 screws for rear mounting |
Note
Note (General) |
Brytare kan monteras i närheten av varandra utan störning. |
Språk filter
Datablad
Bruksanvisning (bilaga/snabbguide)
EU-försäkran om överensstämmelse
CCC-certifiering
Ladda ned senaste versionen av Adobe reader
Produktbild (singelfoto i katalog)
Måttritning (grundkomponent)
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
Alla data och värden har kontrollerats noga. Bilder kan avvika från originalet. Ytterligare tekniska data finns i manualen. Tekniska ändringar och fel förbehålles.
Genererat den 2025-07-03 16:42