schmersal_s_icon.png

ADDITIONAL MODULE MFB2-00A01

Artikelnummer: 103038469

Downloads

TracePart CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • hygienic design
  • Protection class IP69K

Ordering data

Product type description

TILLÄGGSMODUL MFB2-00A01

Article number (order number)

103038469

EAN (European Article Number)

4030661553498

eCl@ss number, version 12.0

27-37-13-02

eCl@ss number, version 11.0

27-37-13-02

eCl@ss number, version 9.0

27-37-13-02

ETIM number, version 7.0

EC000041

ETIM number, version 6.0

EC000041

General data

Versions

Tilläggsmodul Huvudbrytare 63A

Design

N-Terminal

Installation conditions (mechanical)

Additional module for retrofitting for front installation main switch

Housing material

Plast

Colour of the housing

Svart

Gross weight

40 g

Mechanical data

Mounting

Skruvar

Mechanical data - Connection technique

Cable section, minimum

1 mm², flexibel

4 mm², fast

Cable section, maximum

16 mm², fast

10 mm², flexibel

Note

All information i kabeldelen är inklusive kabelhylsor.

Wire cross-section

4 AWG

Tightening torque of electrical connection

1,8 Nm

Terminal (mechanical)

Skruvkoppling

Mechanical data - Dimensions

Length

72 mm

Width

20 mm

Height

40 mm

Ambient conditions

Ambient temperature

+0 ... +80 °C

Restistance to shock

30 g / 18 ms

Resistant to vibration

20 g / 10 ... 150 Hz

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

63 A

Rated operating voltage

690 VAC

Switching capacity, AC-3

18.500 W

Switching capacity, AC-23

22.000 W

Scope of delivery

Note (scope of delivery, number and type)

Mounting screws included in the delivery

Note

Note (General)

Can be used for 63A main switches of the product series B200, series B263


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Alla data och värden har kontrollerats noga. Bilder kan avvika från originalet. Ytterligare tekniska data finns i manualen. Tekniska ändringar och fel förbehålles.

Genererat den 2025-08-07 07:14