schmersal_s_icon.png

EX-BNS 40S-12ZG-C 10,0M

Artikelnummer: 103002179

Downloads

TracePart CAD Data
ePLAN Data
CADENAS CAD Data
Produktbeteckning:
EX-BNS40S-12Z(1)-(2)

(1)
utanUtan LED-statusindikering
GMed LED-statusindikering

(2)
utanMed försänkta fästhål
Cdolda gängade hål på baksidan
Det är möjligt att alla möjliga enheter enligt denna typnyckel inte går att leverera och/eller inte tekniskt realiserbara.
  • LED version
  • especially easy to clean through concealed threaded holes at the rear
  • Explosion protection for ATEX Zones 2 and 22
  • Stainless steel enclosure
  • 88 mm x 27 mm x 14,5 mm
  • Concealed mounting possible
  • Insensitive to transverse misalignment
  • no mechanical wear
  • Suitable for food processing industry
  • Cable connection suitable for the food industry

Ordering data

Product type description

EX-BNS 40S-12ZG-C 10,0M

Article number (order number)

103002179

EAN (European Article Number)

4030661428529

eCl@ss number, version 12.0

27-27-44-01

eCl@ss number, version 11.0

27-27-24-02

eCl@ss number, version 9.0

27-27-24-02

ETIM number, version 7.0

EC002544

ETIM number, version 6.0

EC002544

Approvals - Standards

Certificates

ATEX (Konformitätserklärung)

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN IEC 60079-15

EN 60079-31

Explosion protection zones

2

22

Explosion protection category

3G

3D

Explosion protection designation

D II 3G Ex nA nC IIC T6 Gc

D II 3D Ex tc IIIC T80°C Dc X

Manufacturer declaration

ATEX Zone 2 and 22

General data

Standards

EN IEC 60947-5-3

Housing construction form

Block

Installation conditions (mechanical)

inte i jämnhöjd

Housing material

Rostfritt stål (V4A)

Gross weight

645 g

General data - Features

Coding

Ja

Short circuit detection

Ja

Cross-circuit detection

Ja

Concealed, threaded holes on the back

Ja

Integral system diagnostics, general

Ja

Prerequisite evaluation unit

Ja

Number of normally closed (NC)

2

Number of normally open (NO)

1

Safety classification

Vorschriften

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D- Value Normally-closed contact/Normally open contact (NC/NO)

25.000.000 Operations

Mechanical data

Active area

på sidan

Actuating element

Magnetspole

Impact energy, maximum

7 J

Direction of motion

Frontalt mot den aktiva ytan

Mechanical data - Switching distances

Assured switching distance "ON" Sao

8 mm

Assured switching distance "OFF" Sar

18 mm

Note (switching distance)

All switching distances in accordance EN IEC 60947-5-3

Mechanical data - Connection technique

Length of cable

10 m

Termination

kabel

Number of cable wires

6

Wire cross-section

0,25 mm2

Wire cross-section

23 AWG

Material of the Cable mantle

PVC

Cable type

LiYY

Mechanical data - Dimensions

Length of sensor

14 mm

Width of sensor

88 mm

Height of sensor

27 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

-20 ... +60 °C

Storage and transport temperature

-25 ... +80 °C

Resistance to vibrations

10 … 55 Hz, Amplitud 1 mm

Restistance to shock

30 g / 11 ms

Electrical data

Required rated short-circuit current

100 A

Switching voltage, maximum

24 VDC

Switching current, maximum

0,01 A

Switching capacity, maximum

0,24 W

Switching element

1 slutande kontakt (sl), 2 brytande kontakter (br)

Switching principle

Reedkontakterr, beröringsfri princip

Switching frequency, maximum

5 Hz

Status indication

Note (Integral System Diagnostics, status )

Lysdioden lyser när skyddsdörren är stängd.

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

BPS 40S-2

BPS 40S-1-C

BPS 40S-2-C

Recommended safety switchgear

SRB-E-301ST

SRB-E-201LC

Note

Note (General)

Kontaktsymboler visas med skyddet i stäng tillstånd

Kontaktkonfigurationen för versioner med eller utan LED är identisk.

Wiring example

Note (Wiring diagram)

Kontakt S21-S22 måste integreras i säkerhetskretsen

EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:EX-BNS 40SEX-BPS 40S
 D II 3G Ex ec nC IIC T6 GcD II 2G Ex h IIC T6 Gb
 D II 3D Ex tc IIIC T80°C DcD II 2D Ex h IIIC T80°C Db
Type:See ordering code
Description of the component:Coded safety-sensor with magnetic operating principle in combination with the AES / SRB safety-monitoring modules from Schmersal or an equivalent safety-oriented control system fulfilling the requirements of the EN 60947-5-3.
Relevant Directives:Machinery Directive2006/42/EC
 Explosion Protection Directive (ATEX)2014/34/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-3:2013
EN IEC 60079-0:2018
EN 60079-7:2015
EN IEC 60079-15:2019
EN 60079-31:2014
EN ISO 80079-36:2016
EN ISO 80079-37:2016
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Conformity with the explosion protection directive 2014/34/EU (ATEX) is declared by the manufacturer without involving a test center.
Place and date of issue:Wuppertal, February 27, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:EX-BNS 40SEX-BPS 40S
Marking:D II 3G Ex ec nC IIC T6 Gc
D II 3D Ex tc IIIC T80°C Dc
D II 2G Ex h IIC T6 Gb
D II 2D Ex h IIIC T80°C Db
Type:See ordering code
Description of the component:Coded safety-sensor with magnetic operating principle in combination with the AES / SRB safety-monitoring modules from Schmersal or an equivalent safety-oriented control system fulfilling the requirements of the EN 60947-5-3.
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-3:2013
EN IEC 60079-0:2018
EN 60079-7:2015
EN IEC 60079-15:2019
EN 60079-31:2014
EN ISO 80079-36:2016
EN ISO 80079-37:2016
Conformity with SI 2016/1107 (Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations) is declared by the manufacturer without involving a conformity assessment center.
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, February 27, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Alla data och värden har kontrollerats noga. Bilder kan avvika från originalet. Ytterligare tekniska data finns i manualen. Tekniska ändringar och fel förbehålles.

Genererat den 2025-08-24 08:50