Datablad
PSC1-C-100-FB1-PNPS

PSC1-C-100-FB1-PNPS

  • Memory card
  • Expandable with safe remote IO modules
  • Safe cross communication between up to 4 master controllers
  • Device in safety fieldbus networks
  • integrated SD-Bus-Gateway
  • Modularly expandable to up to 272 safe inputs / outputs
  • Safe spindle monitoring To EN 61800-5-2 (Safe Drive Monitoring) for up to 12 spindles
  • 4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
  • 14 safe inputs on the base module
  • 20 switchable, safe inputs / outputs
  • 6 Signalling outputs
  • 2 safety relay contacts

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Alla data och värden har kontrollerats noga. Bilder kan avvika från originalet. Ytterligare tekniska data finns i manualen. Tekniska ändringar och fel förbehålles.

Genererat den 2025-08-26 17:29