schmersal_s_icon.png

ACTUATOR AZM 170-B25-L-G1

Ürün numarası: 101175201

Downloads

ePLAN Veri
SISTEMA Veri
  • Door hinge on left-hand side (View point towards the hazardous area)
  • with Star grip
  • Ergonomic operation
  • No supplementary door-handle required
  • No protruding actuator
  • Simple mounting
  • Several door-handles available
  • Possibility to mount the own handles using a default square screw (8 mm)

Ordering data

Product type description

BETAETIGER AZM 170-B25-L-G1

Article number (order number)

101175201

EAN (European Article Number)

4030661313016

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

160 g

Mechanical data

Grip

Yıldız bağlama çenesi

Door hinge

Sol

Note

Note (General)

Door-handle actuator for solenoid interlock AZM 170-…zrk (latching)

Please note that you need a device with latching (r).


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Veriler ve ayrıntılar dikkatli bir şekilde kontrol edilmişlerdir. Görüntüler orijinalden farklı olabilir. Daha fazla teknik veri kılavuzda bulunabilir. Teknik değişiklikler ve hatalar olabilir.

Udarbejdet d. 26.04.2025 16:45