PROTECT PSC1


Feldbus Protokoll

Genişlik

Röle çıkışı sayısı (1 kanallı)

Number of axis monitoring, max.

Güvenli dijital giriş sayısı

Güvenli dijital çıkış sayısı

Master-Master-Kommunikation

SD Card Slot

PSC1-10

PSC1-10


  • Modular expansion with up to 64 inputs / outputs
  • 4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
  • 14 safe inputs on the base module
  • 2 Signalling outputs
  • 2 safety relay contacts

Kategoriye git
PSC1-100

PSC1-100


  • Modularly expandable to up to 272 safe inputs / outputs
  • Safe spindle monitoring To EN 61800-5-2 (Safe Drive Monitoring) for up to 12 spindles
  • 4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
  • 14 safe inputs on the base module
  • 20 switchable, safe inputs / outputs
  • 6 Signalling outputs
  • 2 safety relay outputs
  • 2 safety relay contacts

Kategoriye git
Expansion modules

Expansion modules


Kategoriye git