BDF100
项目编号:
-
产品描述: BDF 100-(1)-(2)-(3)-ST |
(1) | |
NH-G | 紧急停机按键 无防护环 |
NHK-G | 急停按钮,带保护环 |
(2) |
(1) | |
20 | 2 NO 触点 |
11 | 1 NO 触点/1 NC 触点 |
(2) | |
LT.. | 发光控制按钮(选择颜色) |
LM.. | 指示灯(选择颜色) |
DT.. | 按钮(选择颜色) |
WS 20/30 | 选择开关,2/3开关位置 |
WT 20/30 | 选择开关,2/3开关位置 |
SW 20 | 按键开关/按钮,2开关位置 |
(3) | |
无 | 无指示灯 |
G/RD | 指示灯 红色 |
G/GN | 指示灯 绿色 |
G/YE | 指示灯 黄色 |
G/BU | 指示灯 蓝色 |
G/WH | 指示灯 白色 |
并非所有根据本订单代码可能的组件变体都可用和/或在技术上可行。
- 有启/停和重置功能
- 热塑外壳
- 外壳小巧防震
- 安装在标准铝材上
- 安装在一个符合人体工程学的有利位置
- 大范围的 带灯按钮, 选择开关, LED指示灯, 钥匙选择开关 和 紧急停止按钮
- 采用不同塑料盖区别表示
订货数据
产品描述 |
BDF100 |
eCl@ss number, version 12.0 |
27-37-12-16 |
eCl@ss number, version 11.0 |
27-37-12-16 |
eCl@aa number,版本:9.0 |
27-37-12-16 |
ETIM number, version 7.0 |
EC000225 |
ETIM number, version 6.0 |
EC000225 |
注释 (订货数据) |
备注:参见订购代码 |
总体数据
标准 |
EN IEC 60947-5-1 EN IEC 60947-1 |
气压 |
DIN EN 60068 |
外壳材料 |
塑料,玻璃纤维加固热塑塑料,自熄灭 |
外壳上部顔色 |
黑色 |
使用位置,位置 1 |
参见订购号码 |
Mechanical data - Connection technique
终端连接器 |
连接插头M12,8芯 |
机械参数 - 尺寸
宽度 |
40 mm |
高度 |
99 mm |
深度 |
39 mm |
环境条件
Ambient temperature |
-25_+65 |
Ambient conditions - Insulation values
过电压级别 |
III |
污染等级,依据VDE 0100 |
3 |
语言条件
数据表
操作指南及符合性声明
SISTEMA-VDMA 数据库
下载最新版本的Adobe Reader
产品图片(单独目录照片)
尺寸图 基本组件
图表
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | BDF100 |
Type: | See ordering code |
Description of the component: | Control panel |
Relevant legislation: | Supply of Machinery (Safety) Regulations 1) | 2008 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 | |
1) for safety components, whose type plate is labelled "safety component" for device versions with emergency-stop function |
Designated standards: | EN 60947-5-1:2017 EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017 EN ISO 13850:2015 |
UK-Importer Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, April 8, 2022 |
![]() |
Authorised signature Philip Schmersal Managing Director |
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | BDF100 |
Type: | See ordering code |
Description of the component: | Control panel |
Relevant Directives: | Machinery Directive 1) | 2006/42/EC |
RoHS-Directive | 2011/65/EU |
Affixing of the CE conformity mark: | 1) for safety components, whose type plate is labelled "safety component" for device versions with emergency-stop function |
Applied standards: | EN 60947-5-1:2017 EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017 EN ISO 13850:2015 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, May 5, 2020 |

Authorised signature Philip Schmersal Managing Director |
施迈赛工业开关制造(上海)有限公司, 上海市青浦区漕盈路3336号,
所涉及的详细信息和数据已经过仔细检查。 图像可能与原始图像有所不同。 您可在说明书中进一步获得技术数据。 可能会有技术修改和错误。
生成日期 2023/3/23 下午5:54