BNS 180-12Z-2187-2 10,0M

项目编号: 101161469

产品描述:

BNS 180-(1)Z-(2)


(1)
111 NO 触点/1 NC 触点
121 NO 触点/2 NC 触点
022 NC 触点

(2)
2187-2触点单独输出
并非所有根据本订单代码可能的组件变体都可用和/或在技术上可行。
  • Thermoplastic enclosure
  • Suitable for food processing industry only in combination with BP 15 SS
  • Particularly large switching distance
  • Ø M 18 x 1
  • Long life
  • no mechanical wear
  • Insensitive to transverse misalignment
  • Insensitive to soiling
  • uncodiert, verdeckter Einbau gem. ISO 14119

订货数据

产品描述

BNS 180-12Z-2187-2 10,0M

商品编号(订购编号)

101161469

EAN(欧洲商品编号)

4030661195155

eCl@ss number, version 11.0

27-27-24-02

eCl@aa number,版本:9.0

27-27-24-02

ETIM number, version 7.0

EC002544

ETIM number, version 6.0

EC002544

许可 - 标准

证书

TÜV

总体数据

标准

BG-GS-ET-14

EN IEC 60947-5-3

编码等级,依据EN ISO 14119

作用原理

磁驱动

安装条件(机械)

准冲洗

外壳材料

玻璃纤维,加强型热塑塑料

毛重

400 g

总体数据 - 产品特性

开启器数量

2

关闭器数量

1

安全触点数量

2

电缆电线数量

6

安全评估

标准

EN ISO 13849-1

任务时间

20 年

机械参数

执行元件

磁铁

操动件开关距离

操动磁铁 BP 6, Sao: 10 mm

操动磁铁 BP 6, Sar: 22 mm

操动磁铁 BP 8, Sao: 10 mm

操动磁铁 BP 8, Sar: 22 mm

操动磁铁 BP 10, Sao: 20 mm

操动磁铁 BP 10, Sar: 32 mm

操动磁铁 BP 15 SS, Sao: 20 mm

操动磁铁BP 15 SS, Sar: 32 mm

运动方向

正对着活动表面

Mechanical data - Switching distances according EN IEC 60947-5-3

确保的开关距离 "ON"

18 mm

28 mm

确保的开关距离 "OFF"

22 mm

32 mm

Mechanical data - Connection technique

终端连接器

电缆

线缆长度

10 m

线缆截面

0.25 mm2

线缆截面

23 AWG

电缆护套材料

PVC

机械参数 - 尺寸

传感器ISO螺纹

M18

传感器长度

36 mm

环境条件

防护等级

IP67

Ambient temperature

-25_+70

储存和运输温度,最小

-25 °C

储存和运输温度,最大

+70 °C

抗振性,依据EN 60068-2-6:

10 ... 55 Hz,振幅 1 mm

抗冲击

30 g / 11 ms

电气参数

开关电流,最大

0.25 A

开关容量,最大

3 W

转换频率,最大

5 Hz

发货范围

包含在发货中

操动件需单独订货

附件

建议(操动件)

BP 10

BP 8

BP 6

BP 15 SS

推荐 安全开关

SRB-E-301ST

SRB-E-201LC

Note

注(通用)

防护装置关闭状态的触点信号。

安全传感器的安装方式必须确保不能用另一个磁铁驱动(根据 EN ISO 14119 隐藏安装)

EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:BNS 180
Type:See ordering code
Description of the component:Safety-sensor with magnetic operating principle in combination with the AES / AZR / SRB safety-monitoring modules from Schmersal or an equivalent safety-oriented control system fulfilling the requirements of the DIN EN 60947-5-3.
Relevant Directives:Machinery Directive2006/42/EC
 RoHS-Directive2011/65/EU
Applied standards:DIN EN 60947-5-3:2010
DIN EN ISO 14119:2014
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, February 23, 2016
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:BNS 180
Type:See ordering code
Description of the component:Safety-sensor with magnetic operating principle in combination with the AES / AZR / SRB safety-monitoring modules from Schmersal or an equivalent safety-oriented control system fulfilling the requirements of the DIN EN 60947-5-3.
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:DIN EN 60947-5-3:2010
DIN EN ISO 14119:2014
UK-Importer
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, March 1, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

施迈赛工业开关制造(上海)有限公司, 上海市青浦区漕盈路3336号,

所涉及的详细信息和数据已经过仔细检查。 图像可能与原始图像有所不同。 您可在说明书中进一步获得技术数据。 可能会有技术修改和错误。

生成日期 2023/3/25 下午5:09