BNS 260-02/01ZG-ST-L

项目编号: 101184382

产品描述:

BNS 260-(1)(2)Z(3)-(4)-(5)


(1)
111 NO 触点/1 NC 触点
022 NC 触点

(2)
带监控输出
/011 NC 触点

(3)
不带LED开关状态显示
G带LED开关状态显示

(4)
预布线电缆
ST带联接插头

(5)
L左侧门铰链
R右侧门铰链
并非所有根据本订单代码可能的组件变体都可用和/或在技术上可行。
  • 联接器 8 mm, 6-芯, 连锁锁定
  • 热塑外壳
  • 小尺寸
  • 可隐蔽安装
  • 26 mm x 36 mm x 13 mm
  • 长寿命
  • 无机械磨损
  • 对横向未对准不敏感
  • 对灰土不敏感

订货数据

产品描述

BNS 260-02/01ZG-ST-L

商品编号(订购编号)

101184382

EAN(欧洲商品编号)

4030661321813

eCl@ss number, version 11.0

27-27-24-02

eCl@aa number,版本:9.0

27-27-24-02

ETIM number, version 7.0

EC002544

ETIM number, version 6.0

EC002544

许可 - 标准

证书

TÜV

BG

cULus

总体数据

标准

BG-GS-ET-14

EN IEC 60947-5-3

编码等级,依据EN ISO 14119

作用原理

磁驱动

安装条件(机械)

准冲洗

外壳材料

玻璃纤维,加强型热塑塑料

毛重

32 g

总体数据 - 产品特性

整个系统检测,状态

开启器数量

3

安全触点数量

2

安全评估

标准

EN ISO 13849-1

任务时间

20 年

安全评估 - 安全输出

B10D 常闭触点(NC)

25,000,000 操作

机械参数

执行元件

磁铁

门铰链

运动方向

正对着活动表面

Mechanical data - Switching distances according EN IEC 60947-5-3

Note (Switch distance Sn)

轴向未对准,安全传感器和操动件在安装时,水平或竖直方向上允许出现偏差。偏差值取决于传感器和操动件之间的距离。在该偏差值范围内,传感器正常工作。

确保的开关距离 "ON"

5 mm

确保的开关距离 "OFF"

15 mm

Mechanical data - Connection technique

终端连接器

连接器8mm,6芯,连锁锁定

机械参数 - 尺寸

传感器长度

13 mm

传感器宽度

26 mm

传感器高度

36 mm

环境条件

防护等级

IP67

Ambient temperature

-25_+70

储存和运输温度,最小

-25 °C

储存和运输温度,最大

+70 °C

抗振性,依据EN 60068-2-6:

10 ... 55 Hz,振幅 1 mm

抗冲击

30 g / 11 ms

Ambient conditions - Insulation values

额定绝缘电压

75 VDC

额定冲击耐受电压

0.8 kV

电气参数

依据EN 60947-5-1额定短路电流

100 A

开关电压,最大

24 VDC

开关电流,最大

0.01 A

开关容量,最大

0.2 W

转换频率,最大

5 Hz

状态显示

注(集成系统诊断,状态)

当防护门关闭时,LED会发光

发货范围

包含在发货中

操动件需单独订货

附件

建议(操动件)

BPS 260

推荐 安全开关

SRB-E-301ST

SRB-E-201LC

Note

注(通用)

括号内的编号表示连接器的插脚编号。

电路示例

注(接线图)

触点S11-S12和S21-S22必须集成在安全电路中。

UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:BNS 260
Type:See ordering code
Description of the component:Coded safety-sensor with magnetic operating principle in combination with the SRB(-E) / PROTECT-SELECT / PSC1 safety-monitoring modules from Schmersal or an equivalent safety-oriented control system fulfilling the requirements of the EN 60947-5-3.
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-3:2013
EN ISO 14119:2013
UK-Importer
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, June 17, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:BNS 260
Type:See ordering code
Description of the component:Coded safety-sensor with magnetic operating principle in combination with the SRB(-E) / PROTECT-SELECT / PSC1 safety-monitoring modules from Schmersal or an equivalent safety-oriented control system fulfilling the requirements of the EN 60947-5-3.
Relevant Directives:Machinery Directive2006/42/EC
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-3:2013
EN ISO 14119:2013
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, January 28, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

施迈赛工业开关制造(上海)有限公司, 上海市青浦区漕盈路3336号,

所涉及的详细信息和数据已经过仔细检查。 图像可能与原始图像有所不同。 您可在说明书中进一步获得技术数据。 可能会有技术修改和错误。

生成日期 2023/3/27 下午11:28