EU-声明 |
原件 | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal 德国 网址: www.schmersal.com |
声明: | 下列开关在结构及设计要求上完全符合以下欧洲标准. |
Name of the component: | AV15, AV18, AV20, AV21, AV25, AV28 |
型号: | 参见订购号码 |
Year of construction: | See identification plate |
Description of the component: | Door locking devices |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
Lift Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 81-20:2014, EN 81-50:2014 |
Notified body for Type Examination: | TÜV SÜD Industrie Service GmbH Westendstr. 199 80686 München - Germany ID no: 0036 |
EU-Type Examination Certificate: | EU-DL 059 (AV15), EU-DL 076 (AV18), EU-DL 528 (AV20), EU-DL 529 (AV21), EU-DL 060 (AV25), EU-DL 075 (AV28) |
Place and date of issue: | Wuppertal, November 25, 2019 |
签名 Philip Schmersal 总经理 |