PS116
PS116 roller plunger R201
- Stainless steel roller Ø 9,5 mm
- Symmetric enclosure
- Protection class IP66, IP67
- Thermoplastic enclosure
PS116 roller plunger R202
- brass roller Ø 9,5 mm
- Symmetric enclosure
- Protection class IP66, IP67
- Thermoplastic enclosure
PS116 roller lever H202
- brass roller Ø 16 mm
- Lever angle adjustable in 15° steps
- Actuator heads can be repositioned by 8 x 45°
PS116 滚轮摇臂 N200
- Thermoplastic enclosure
- With plastic roller
- length adjustable in 2 mm steps
- Lever angle adjustable in 15° steps
- Actuator heads can be repositioned by 8 x 45°