PS216
PS 216 直杆 S200
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50047设计
- 带LED可选
PS216 plunger S211
- Stainless steel plunger Ø 10.3 mm
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- Design to EN 50047
- LED version available
PS216 plunger S221
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50047设计
- 带LED可选
PS216 滚轮直杆 R200
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50047设计
- 塑料滚轮 Ø 9.5 mm
- 带LED可选
PS216 roller plunger R201
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50047设计
- 带LED可选
- with stainless steel roll
PS216 roller plunger R210
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50047设计
- 带LED可选
PS216 roller plunger R220
- 塑料滚轮 Ø 9.5 mm
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50047设计
- 带LED可选
PS216 滚轮推杆 K200
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50047设计
- 带LED可选
PS216 offset roller lever K220
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50047设计
- 带LED可选
PS216 滚轮摇杆 H200
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50047设计
- 带LED可选
PS216 roller lever H202
- 用黄铜滚轮
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50047设计
- 带LED可选
PS216 roller lever H230
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- Design to EN 50047
- LED version available
- Lever length 28 mm
PS216 roller lever H236
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- Design to EN 50047
- LED version available
- Lever length 28 mm
PS216 滚轮摇杆 N200
- 操纵杆的角度每次可调节15°
- 简单快速地将控制元件调整45°
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50047设计
- 长度在2 mm内可调
- 带LED可选
PS216 roller lever N206
- Lever length 24 to 66 mm
- Lever angle adjustable in 15° steps
- Simple and quick to adjust the control elements by 45°.
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- Design to EN 50047
- length adjustable in 2 mm steps
- LED version available
PS216 roller lever N210
- Lever length 24 to 66 mm
- Lever angle adjustable in 15° steps
- Simple and quick to adjust the control elements by 45°.
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- Design to EN 50047
- length adjustable in 2 mm steps
- LED version available
PS 216 棒杆 J200
- 仅仅为了定位
- 操纵杆的角度每次可调节15°
- 简单快速地将控制元件调整45°
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50047设计
- 带LED可选
PS216 斜角推杆 K230
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50047设计
- 从开关底部平行操动,而且只适合小尺寸产品
- 带LED可选
PS216 斜角推杆 K240
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50047设计
- 带LED可选
PS216 斜角推杆 K250
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50047设计
- 从开关底部平行操动,而且只适合小尺寸产品
- 带LED可选