PS316
PS 316 直杆 S300
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50041设计
- 带LED可选
PS316 滚轮直杆 R300
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50041设计
- 带LED可选
PS316 roller plunger R302
- 用黄铜滚轮
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50041设计
- 带LED可选
PS316 滚轮推杆 K360
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50041设计
- 带LED可选
PS316 滚轮推杆 K370
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50041设计
- 带LED可选
PA316 滚轮摇杆 H300
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50041设计
- 带LED可选
PA316 滚轮摇杆 H3..
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50041设计
- 带LED可选
PA316 滚轮摇杆 H3..
- with rubber roller 50 mm diameter
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- Design to EN 50041
PS316 roller lever H330
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50041设计
PS316 滚轮摇杆 N300
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50041设计
- 操纵杆的角度每次可调节15°
- 长度在2 mm内可调
- 带LED可选
PS316 roller lever N306
- with rubber roller 50 mm diameter
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- Design to EN 50041
- Lever angle adjustable in 15° steps
- length adjustable in 2 mm steps
- LED version available
PS316 棒杆 J300
- 带可折叠锁盖的热塑外壳
- 快速连接技术,连接端子可旋转45°
- 简单快速地将控制元件调整45°
- 接线口尺寸 1 x M20 x 1,5
- 按EN 50041设计
- 操纵杆的角度每次可调节15°
- 长度在2 mm内可调
- 带LED可选