schmersal_s_icon.png

HWSE10-BL-SW

项目编号: 103041131

下载

计划 数据
SISTEMA 数据
  • hygienic design
  • up to 12 positions
  • with short or long toggle

Ordering data

Product type description

HWSE10-BL-SW

Article number (order number)

103041131

EAN (European Article Number)

4030661618227

eCl@ss number, version 12.0

27-37-12-43

eCl@ss number, version 11.0

27-37-12-43

eCl@ss number, version 9.0

27-37-12-43

ETIM number, version 7.0

EC001029

ETIM number, version 6.0

EC001029

Approvals - Standards

Certificates

hygiene tested

General data

Standards

EN IEC 60947-5-1

EN IEC 60204-1

DIN EN 1672-2

ANSI/UL 60947-1

ANSI/UL 60947-4-1A

Versions

前板安装

Design

圆形

Toggle

Sealing type

唇形密封

Material of the operators

塑料

Material of the front ring

Stainless steel (V4A)

Colour of the operating element

黑色

Colour of the front ring

Colour of the bellows

蓝色

Gross weight

249 g

General data - Features

Latching

Number of switch positions

10

Anti-torsion protection

Ja

Mechanical data

Mechanical life, minimum

1,000,000 Operations

switching angle

30 °

Mounting

中央螺母

Tightening torque of nuts, maximum

4 Nm

Mechanical data - Connection technique

Termination

螺丝端子

Cable section, minimum

1 mm²,硬质

1 mm²,软质

Cable section, maximum

2.5 mm²,硬质

2.5 mm²,软质

Note

包括导体套管在内的所有指标。

Wire cross-section

12 AWG

Tightening torque of Clips

2.5 Nm

Mechanical data - Dimensions

Note (Mounting height)

前面板前的高度。

Mounting depth

104 mm

Note (Mounting depth)

前面板后的深度,包括凸轮开关

diameters for the actuating heads

45 mm

Length of the handle

26 mm

Mounting diameter

22.3 mm

Thickness, of the front panel, minimum

1.5 mm

Thickness of the front panel, maximum

6 mm

Ambient conditions

Degree of protection

IP67

IP69K

Ambient temperature

+0 ... +80 °C

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

20 A

Rated operating voltage

690 VAC

Required rated short-circuit current

10,000 A

Switching principle

缓动

Other data

Note (applications)

Rotary Cam 开关,产品系列 M200,型号系列 M220,前端安装开关

Scope of delivery

Note (scope of delivery, number and type)

交货包括 SMF-SG 接触卡
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
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:H program
Type:See ordering code
Description of the component:Command and signalling devices optionally as indicator lights, push buttons, illuminated push buttons, mushroom head impact buttons and switches, selector switches and selector buttons in conjunction with contact element and light elements CLP as well as potentiometer drives, step selector switches and main switches.
Relevant Directives:Low Voltage Directive2014/35/EU
 EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, June 18, 2024
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
生成日期 2025/7/31 上午5:46