数据表
SRB219IT-24VAC/DC

SRB219IT-24VAC/DC

  • Multifunctional safety relay module for superior diagnostics and visualisation
  • Suitable for the signal processing of outputs with contact sensors
  • Suitable for the signal processing of outputs with contact sensors
  • Suitable for signal processing of outputs connected to potentials (AOPDs), e.g. safety light grids/curtains
  • 1 + 8 Signalling outputs
  • 2 safety contacts, STOP 0;
    1 safety contact, STOP 1 (adjustable 1 … 30 s)

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

所涉及的详细信息和数据已经过仔细检查。 图像可能与原始图像有所不同。 您可在说明书中进一步获得技术数据。 可能会有技术修改和错误。

生成日期 2025/9/7 上午3:11