数据表
SDG-PRN-RJ-CC

SDG-PRN-RJ-CC

  • Serial diagnosis of up to 31 safety relays via Schmersal SD bus
  • Automatic addressing of the connected SD bus participants
  • Diagnostic and configuration interface for easy commissioning and maintenance of the system
  • Extensive additional functions via integrated web server
  • Long-term storage of log messages via SD card
  • Conversion of status and diagnostics data to Ethernet-based fieldbus protocols

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

所涉及的详细信息和数据已经过仔细检查。 图像可能与原始图像有所不同。 您可在说明书中进一步获得技术数据。 可能会有技术修改和错误。

生成日期 2025/9/2 下午2:06