HWSE6.1-BL-SW
HWSE6.1-BL-SW
- hygienic design
- up to 12 positions
- with short or long toggle
Ordering data
Product type description |
HWSE6.1-BL-SW |
Article number (order number) |
103041140 |
EAN (European Article Number) |
4030661618159 |
eCl@ss number, version 12.0 |
27-37-12-43 |
eCl@ss number, version 11.0 |
27-37-12-43 |
eCl@ss number, version 9.0 |
27-37-12-43 |
ETIM number, version 7.0 |
EC001029 |
ETIM number, version 6.0 |
EC001029 |
Approvals - Standards
Certificates |
hygiene tested |
General data
Standards |
EN IEC 60947-5-1 EN IEC 60204-1 DIN EN 1672-2 ANSI/UL 60947-1 ANSI/UL 60947-4-1A |
Versions |
Montering på forplade |
Design |
Rund |
Toggle |
lang |
Sealing type |
Membran Læbetætninger |
Material of the operators |
Plastik |
Material of the front ring |
Stainless steel (V4A) |
Colour of the operating element |
Sort |
Colour of the front ring |
Sølv |
Colour of the bellows |
Blå |
Gross weight |
100 g |
General data - Features
Latching |
Ja |
Number of switch positions |
6 |
Anti-torsion protection |
Ja |
Mechanical data
Mechanical life, minimum |
1.000.000 Operations |
switching angle |
60 ° |
Mounting |
central nut |
Tightening torque of nuts, maximum |
4 Nm |
Mechanical data - Connection technique
Termination |
Skrue terminaler |
Cable section, minimum |
1 mm², stiv 1 mm², fleksibel |
Cable section, maximum |
2,5 mm², stiv 2,5 mm², fleksibel |
Note |
Alle oplysninger om tilslutningskabler er inkluderet kabelmuffer. |
Wire cross-section |
12 AWG |
Tightening torque of Clips |
2,5 Nm |
Mechanical data - Dimensions
Note (Mounting height) |
Height in front of the front panel. |
Mounting depth |
84 mm |
Note (Mounting depth) |
Plus tilslutning |
diameters for the actuating heads |
45 mm |
Length of the handle |
52,5 mm |
Mounting diameter |
22,3 mm |
Thickness, of the front panel, minimum |
1,5 mm |
Thickness of the front panel, maximum |
6 mm |
Ambient conditions
Degree of protection |
IP67 IP69K |
Ambient temperature |
+0 ... +80 °C |
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Thermal test current |
20 A |
Rated operating voltage |
690 VAC |
Required rated short-circuit current |
10.000 A |
Switching principle |
Klide kontakt |
Other data
Note (applications) |
Sikker feltboks med decentrale I/O´s |
Scope of delivery
Note (scope of delivery, number and type) |
Scope of delivery with contact carrier SMF-SG |
Sprog filter
Datablad
Driftsvejledning og Erklæring om konformitet
Producenterklæring, KAS
DGUV-certifikat
Hent sidste version af Adobe Reader
Produktbillede (katalogenkeltfoto)
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | H program |
Type: | See ordering code |
Description of the component: | Command and signalling devices optionally as indicator lights, push buttons, illuminated push buttons, mushroom head impact buttons and switches, selector switches and selector buttons in conjunction with contact element and light elements CLP as well as potentiometer drives, step selector switches and main switches. |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, June 18, 2024 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
De nævnte data og angivelser er blevet checket omhyggeligt. Billeder kan afvige fra originalen. Der kan findes flere tekniske data i manualen. Der tages forbehold for tekniske ændringer og fejl.
Udarbejdet d. 31.07.2025 08.45