schmersal_s_icon.png
336 plunger S

336 plunger S

  • Design to EN 50041
  • Thermoplastic enclosure
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5
Product type description:

(1)(2) 336-(3)(4)-(5)-(6)-(7)-(8)-(9)


(1)
ZSnap action
TSlow action (not for AF/S)

(2)
SPlunger S
RRoller plunger R
HRoller lever H
10HRod lever 10H
7HRoller lever 7H
1KOffset roller lever 1K
3KAngle roller lever 3K
RMSBrass roller

(3)
111 NO contact/1 NC contact
022 NC contact
202 NO contacts, (switches with 2 NO contacts are not suitable for safety applications)
01/011 NC contact left / 1 NC contact right

(4)
YIP 65
ZIP 67

(5)
without latching
Rwith latching

(6)
HSlow action with staggered contacts
UESlow action with overlapping contacts

(7)
withoutCable entry M20
NPTCable entry NPT 1/2"
STM12 connector with A-coding
ST-2310M12 connector with B-coding

(8)
2138Roller lever 7H for position switches with safety function

(9)
1637Gold-plated contacts
Ikke alle komponent varianter, som er mulige iht. denne produktkode er tilgængelig og/eller teknisk mulig.

TS 336-11Z-M20

Artikelnummer 131155769

Position switch with safety function

Til artikkel

ZS 336-11Z-M20

Artikelnummer 131156136

Position switch with safety function

Til artikkel

TS 336-20Z

Artikelnummer 131060416

Position switch with safety function

Til artikkel

TS 336-02Z-M20

Artikelnummer 151165264

Position switch with safety function

Til artikkel

ZS 336-02Z-M20

Artikelnummer 151168150

Position switch with safety function

Til artikkel

ZS 336-11Z-M20-1598

Artikelnummer 151160064

Position switch with safety function

Til artikkel

TS 336-11ZUE

Artikelnummer 151060418

Til artikkel

TS 336-11Z-M20-1560

Artikelnummer 151163012

Til artikkel