schmersal_s_icon.png
不带电缆连接器

不带电缆连接器

  • 联接不带电缆
  • 4-芯
Product type description:

(1)-(2)-(3)-(4)-(5)-(6)-(7)-(8)-(9)-(10)-(11)-(12)-(13)-(14)


(1)
APre-wired cable
AHTPre-wired cable high temperature
VInterconnector
SConnector without cable
AIEPre-wired cable Industrial Ethernet
VIEInterconnector Industrial Ethernet
VFBConnecting cable for fieldboxes

(2)a
KFemale connector
KKFemale plug - female plug
SMale connector
SSConnector - connector
SKConnector - female plug

(2)b
3P3-pole
4P4-pole
5P5-pole
6P6-pole
8P8-pole
8+1P8+1-pin
12P12-pole
23P23-pole
2P+PE2 pole + PE
3P+PE3 pole + PE

(3)
M8M8 / round 8 mm
M12M12
M18M18
M23M23
M12PM12 Power
RJ45RJ45
DIN43650DIN 43650

(4)
RLatching interlocking
SScrew locking

(5)
Gstraight
Wangled

(6)
Xwithout
0.3M0,3 m
0,5M0,5 m
1M1 m
1.5 m1.5 m
2M2 m
2.5M2.5 m
3M3 m
3.5M3.5 m
5M5 m
7.5M7.5 m
10M10 m
15M15 m
20M20 m

(7)
Xwithout
BKBlack
GNGreen
GYGrey
WHWhite

(8)
X-
1PVC
2PUR
3Rubber
4Silicone
5PTFE

(9)
XNeutral
1LP1x LED - PNP
2LP2x LED - PNP
3LP3x LED - PNP

(10)
Xwithout
AA-coding
BB-coding
DD-coding
TT-coding

(11)
1without
2UL
3CSA
4USA/CAN

(12)
69IP69
69KIP69K

(13)
VAMaterial coupling nut stainless steel

(14)
0750.75 mm² special cross section of cores
Nicht alle nach diesem Typenschlüssel möglichen Geräte sind lieferbar und/oder technisch umsetzbar.

S-K4P-M18-S-W-X-X-X-X-A-1

Artikelnummer 101209984

Pre-wired cable

Zum Artikel