schmersal_s_icon.png
U 432 roller lever 7H

U 432 roller lever 7H

  • Metal enclosure
  • 2 Contacts
  • 62 mm x 80 mm x 50 mm ( basic component)
  • Switching points and contact function adjustable
  • 3 cable entries M 20 x 1.5
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
Product type description:

U(1) 432Y-(2)-(3)


(1)
SPlunger S
KOffset roller lever K
8HRoller lever 8H
HRoller lever H
3HRoller lever 3H
7HRoller lever 7H
4HSpring rod lever on shaft 4H
9HRod lever 9H
10HRod lever 10H
2HLeaf spring lever 2H
6HLeaf spring lever 6H

(2)
without2 NC contact
2S2 NO contacts
1S/1OE1 NO contact/1 NC contact

(3)
1272Version for low temperatures to -30 °C
Nicht alle nach diesem Typenschlüssel möglichen Geräte sind lieferbar und/oder technisch umsetzbar.

UV7H 432Y

Artikelnummer 101060545

Position switch

Zum Artikel