SMS 4-1000-1150
SMS 4-1000-1150
Descripción del tipo de producto: SMS 4-(1) |
(1) | |
250-500 | Cara activa 250 x 500 mm |
500-500 | Cara activa 500 x 500 mm |
500-1000 | Cara activa 500 x 1000 mm |
750-1000 | Cara activa 750 x 1000 mm |
1000-1000 | Cara activa 1000 x 1000 mm |
1000-1500 | Cara activa 1000 x 1500 mm |
- Robust design
- Modular switching mat system
- Special sizes are available on request
- Maintenance free
- Simple mounting
- Slip-free surface
- High resistance to chemicals
- No additional terminating resistor required
- No additional baseplate
- 4-wire connecting cable
Ordering data
Product type description |
SMS 4-1000-1150 |
Article number (order number) |
103027018 |
EAN (European Article Number) |
4030661518794 |
eCl@ss number, version 12.0 |
27-27-34-02 |
eCl@ss number, version 11.0 |
27-27-34-02 |
eCl@ss number, version 9.0 |
27-27-34-02 |
ETIM number, version 7.0 |
EC002887 |
ETIM number, version 6.0 |
EC002887 |
Approvals - Standards
Certificates |
TÜV cULus |
General data
Standards |
EN ISO 13849-1 EN ISO 13856-1 |
Material of the surface/surface material |
Poliuretano PUR |
Shore hardness |
78 ±5 A |
Grammage |
25 kg/m2 |
Reaction time, maximum |
25 ms |
Maintenance |
maintenance free Annual maintenance is recommended. |
Gross weight |
35.000 g |
General data - Features
Cascadable |
Sí |
Safety classification |
Performance Level, up to |
d |
Category |
3 |
Safety Integrity Level (SIL), suitable for applications in |
2 |
Mission time |
20 Year(s) |
Note (Category) |
Válido para las aplicaciones hasta un máx. de 52000 ciclos de conmutación/año y con un máx. de 60% de carga de contacto. Otras aplicaciones bajo consulta. |
Mechanical data
Mechanical life, minimum |
1.000.000 Operations |
Actuating force |
150 N |
Note (Actuating force) |
Con cuerpo redondo Ø 80 mm |
Inactive border |
16 mm |
Mechanical data - Connection technique
Length of cable |
6 m |
Termination |
Cable |
Wire cross-section |
0,34 mm2 |
Wire cross-section |
22 AWG |
Mechanical data - Dimensions
Length |
1.150 mm |
Width |
1.000 mm |
Height |
14 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
+0 ... +55 °C |
Accessory
Recommended safety switchgear |
SRB 301HC/R, SRB 301HC/T SRB-E-301ST PROTECT-SELECT-CC |
Notes - Chemical resistance
Material resistance (water) |
resistente |
Material resistance (10% acids) |
resistente |
Material resistance (10% lyes) |
resistente |
Material resistance (petrol) |
resistente |
Material resistance (oil) |
resistente |
Filtro de idiomas
Ficha técnica
Manual de instrucciones y declaración de conformidad
Certificado UL
Certificado del protocolo de pruebas
SISTEMA-VDMA Biblioteca/Library
Descargar la versión actual de Adobe Reader
Foto de producto (foto individual de catálogo)
Dibujo dimensional Componente básico
Principio de funcionamiento
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | SMS 4 SMS 5 |
Type: | See ordering code |
Description of the component: | Safety mat with mit safety-monitoring module SRB-E-301ST, SRB301HC/R or SRB301HC/T or safety module PROTECT-SELECT |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN ISO 13856-1:2013 EN ISO 13849-1:2015 |
Approved body for Type Examination: | TÜV NORD CERT GmbH Langemarckstr. 20 45141 Essen ID n°: 0044 |
Type examination certificate: | 44 205 140 80001 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, December 5, 2022 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
Los datos e información anteriores se han verificado cuidadosamente. Las imágenes pueden diferir del original. Se pueden encontrar más datos técnicos en los manuales de instrucciones. Sujeto a cambios técnicos y errores.
Generado a 30/4/2025 14:35