schmersal_s_icon.png

Belt alignment switch

EX-441 belt alignment switch

EX-441 belt alignment switch


  • Ex-Zone 21 and 22
  • Metal enclosure
  • 106 mm x 99 mm x 63 mm (basic component)
  • Suitable for heavy duty

Ir a la categoría
EX-454 Belt alignment switch

EX-454 Belt alignment switch


  • Ex-Zone 1 and 21
  • Metal enclosure

Ir a la categoría
EX-BS655

EX-BS655


  • Ex-Zone 1 and 21
  • Metal enclosure
  • Protection class IP66, IP67
  • Platform concept with different function units
  • Lever angle adjustable in 10° steps

Ir a la categoría
Application:
Belt alignment switches and slack-wire switches are suitable for use on material handling equipment.

The belt alignment switch is actuated, when the conveyor belt becomes misaligned. Depending on the plant set-up, this signal can be used to switch off the machinery or plant either to provide an automatic correction of the belt alignment.