schmersal_s_icon.png
EX-335 roller lever 7H

EX-335 roller lever 7H

  • Explosion protection for ATEX Zones 2 and 22
  • only for positioning tasks
  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50041
  • 1 Cable entry M 20 x 1.5
Product type description:
EX-(1)(2) 335-(3)Z(4)-(5)-(6)-(7)-3G/D

(1)
ZSnap action
TSlow action (not for AF/S)

(2)
SPlunger S
RRoller plunger R
HRoller lever H
10HRod lever 10H
7HRoller lever 7H
7H-2138Roller lever 7H for position switches with safety function
1KOffset roller lever 1K
3KAngle roller lever 3K

(3)
111 NO contact/1 NC contact
022 NC contact
202 NO contacts (not suitable for safety applications)
01/011 NC contact left / 1 NC contact right
121 NO contact/2 NC contacts
033 NC contact

(4)
HSlow action with staggered contacts
UESlow action with overlapping contacts

(5)
1297Enclosure with transverse slotted holes

(6)
2138Roller lever 7H for position switches with safety function

(7)
1637Gold-plated contacts
No todos los equipos posibles según este código de pedidos están disponibles y/o son realizables técnicamente.

Ex-T4V7H 335-11Z-3G/D

Número de artículo 101189296

EX-Position switch with safety function

EX-TV7H 335-01/01Z-3G/D

Número de artículo 103002133

EX-Position switch with safety function

EX-Z4V7H 335-11Z-3G/D

Número de artículo 151195516

EX-T4V7H 335-11ZUE-3G/D

Número de artículo 151208708