schmersal_s_icon.png
PS315 rod lever J300

PS315 rod lever J300

  • Metal enclosure
  • Simple and quick to adjust the control elements by 45°.
  • Design to EN 50041
  • only for positioning tasks
  • Lever angle adjustable in 15° steps
  • LED version available
Product type description:
PS(2)-(3)-(4)-(5)-(6)-(7)-(8)-(9)-(10)-(11)-(12)

(2)
315Metal enclosure
316Thermoplastic enclosure

(3)
withoutL-hole (standard)
Lelongated hole

(4)
Z11Snap action 1 NO contact / 1 NC contact
Z02Snap action 2 NC contacts
Z12Snap action 1 NO contact / 2 NC contact
Z11RSnap action 1 NO contact / 1 NC contact with latching
Z01RSnap action 1 NC contact with latching
Z02RSnap action 2 NC contacts with latching
T11Slow action 1 NO contact / 1 NC contact
T02Slow action 2 NC contacts
T20Slow action 2 NO contact
T12Slow action 1 NO contact / 2 NC contact
T21Slow action 2 NO contact / 1 NC contact
T03Slow action 3 NC contacts
T11UESlow action 1 NO contact / 1 NC contact with overlapping contacts
T02HSlow action 2 NC contacts with staggered contacts
T11KSlow action 1 NO contact + 1 NC contact - short-stroke
T10Slow action 1 NO contact
T02KSlow action 2 NC contacts short-stroke
T20HSlow action 2 NO contacts staggered

(5)
withoutContacts silver plated (Standard)
A1Gold contacts 0,3 μm
A2Gold contacts 1,0 μm
A3Gold contacts 3,0 μm

(6)
withoutwithout indication light
Gintegrated status display

(7)
withoutCable entry M20
STConnector plug M12 - plastic - bottom
STMConnector plug M12, metal

(8)
S200plunger S200 Ø 6 mm
S300Plunger - plastic - tappet width Ø 9 mm
S310Plunger - plastic - tappet width Ø 9 mm - with bellows
R300Roller plunger - plastic roller - width 4.6 mm
R302Roller plunger - brass roller - width 4.6 mm
R310Roller plunger - plastic roller - width 4.6 mm
K360Angle roller lever with plastic roller Ø 20 mm - left-bent
K370Angle roller lever with plastic roller Ø 20 mm - right-bent
H300Roller lever - plastic roller Ø 25 mm
H301Roller lever - stainless steel roller Ø 25 mm
H302Roller lever - brass roller Ø 25 mm
H310Roller lever - plastic roller Ø 20 mm
H311Roller lever - stainless steel roller Ø 20 mm
H312Roller lever - brass roller Ø 20m
H326Roller lever - rubber roller Ø 20mm
H330Roller lever
N300Roller lever - plastic roller Ø 25 mm
N301Roller lever - stainless steel roller Ø 20 mm
N306Roller lever - rubber roller Ø 50mm
N360Roller lever - plastic roller Ø 20 mm - width 9.8 mm -  24 to 116 mm long
N370Roller lever - plastic roller Ø 20 mm - width 9.8 mm - 128 - 168 mm long
J300Rod lever - plastic - 200mm -Ø 6mm
F230Spring rod - stainless steel - 150.4 mm
F231Spring rod - stainless steel - 70.2 mm
A200Special actuating bolt - plastic - valve control

(9)
withoutno intent rotation (Standard)
U1intent rotation 45°
U2intent rotation 90°
U3intent rotation 135°
U4intent rotation 180°
U5intent rotation 225°
U6intent rotation 270°
U7intent rotation 315°

(10)
withoutno lever rotation (Standard)
X1lever rotation 15°
X2lever rotation 30°
X3lever rotation 45°
X4lever rotation 60°
X5lever rotation 75°
X6lever rotation 90°
X7lever rotation 105°
X8lever rotation 120°
X9lever rotation 135°
X10lever rotation 150°
X11lever rotation 165°
X12lever rotation 180°
X13lever rotation 195°
X14lever rotation 210°
X15lever rotation 225°
X16lever rotation 240°
X17lever rotation 255°
X18lever rotation 270°
X19lever rotation 285°
X20lever rotation 300°
X21lever rotation 315°
X22lever rotation 330°
X23lever rotation 345°

(11)
withoutRoller outside (Standard)
IRoller inside

(12)
without-30...+80°C (Standard)
T-40...+80°C
No todos los equipos posibles según este código de pedidos están disponibles y/o son realizables técnicamente.

PS315-T11-J300

Número de artículo 103015127

Position switch with safety function

Ir al artículo

PS315-T12-J300

Número de artículo 103015128

Position switch with safety function

Ir al artículo

PS315-Z11-J300

Número de artículo 103015110

Position switch with safety function

Ir al artículo

PS315-Z12-J300

Número de artículo 103015111

Position switch with safety function

Ir al artículo