schmersal_s_icon.png

Pull-wire emergency stop switches


EX-ZQ 900

EX-ZQ 900


  • Ex-Zone 22
  • Metal enclosure
  • one-side operation / wire up to 75 m long
  • wire pull and breakage detection
  • Release push button
  • Position indicator
  • Twisting of towing eye not possible
  • External watertight collar

Ir a la categoría
EX-RS655

EX-RS655


  • Ex-Zone 21 and 22
  • Metal enclosure
  • wire pull and breakage detection
  • Protection class IP66, IP67
  • Central connection terminal
  • Mechanical switching position indication
  • two-side operation / wire up to 2 x 100 m

Ir a la categoría
Pull-wire Emergency Stop switches are mounted on machines and sections of plants which cannot be protected by guards.
The advantage of pull-wire switches over mushroom head Emergency-Stop push buttons is that the Emergency-Stop command can be triggered anywhere along the wire.