schmersal_s_icon.png

Safety switch for hinged guards

EX-TV.S 335

EX-TV.S 335


  • Ex-Zone 22
  • Metal enclosure
  • Actuator shaft can be turned 360°
  • Actuator heads can be repositioned by 4 x 90°
  • 40,5 mm x 107 mm x 65,3 mm
  • Good resistance to oil and petroleum spirit

Ir a la categoría
Application:
The safety switches are suitable for hinged safety guards, which need to be closed to ensure the necessary operational safety.

A comprehensive range of safety switches for rotating guard systems is available to meet the most diverse requirements in actual practice.

Depending on the device configuration and design, both small doors and service flaps as well as heavy hinged guards can be mounting- and maintenance-friendly secured in machinery and plant building.


Design and mode of operation:
An advantage is the integration of the cam into the switch. The requirements of EN 14119, such as positive linkage between cam and actuator as well as protection against tampering are thus fulfilled.

These safety switches are mounted with slow action.