T.C 235 Swing-door version
- Metal enclosure
- Good resistance to oil and petroleum spirit
- 30 mm x 88,5 mm x 30 mm
- Actuator heads can be repositioned by 4 x 90°
Product type description: T(1)C 235-(2)Z-(3) |
(1) | |
3 | left-hand model |
4 | Swing-door version |
5 | right-hand model |
(2) | |
01 | 1 NC contact |
02 | 2 NC contact |
11 | 1 NO contact/1 NC contact |
(3) | |
without | Cable entry M20 |
ST | M12 connector with A-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.) |
ST-2310 | M12 connector with B-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.) |
No todos los equipos posibles según este código de pedidos están disponibles y/o son realizables técnicamente.
12