Safety I/O Module
Archives

ASOM-1SO
- Safety output module with diagnostic slave
- integrated diagnostic slave (A/B)
- 1 EDM input integrated, supplied by AS-i
- 3 integrated spare inputs, supplied by AS-i - Integrated safety output with 1 enabling circuits
- 1 enabling contact(s) with 2 relay contacts 30 V / 3 A DC and 230 V / 3 A AC - Top hat rail mounting, Protection class IP20