schmersal_s_icon.png
M 330 spring rod lever on shaft 4H

M 330 spring rod lever on shaft 4H

  • Metal enclosure
  • Long life
  • 40 mm x 76 mm x 40 mm ( basic component)
  • Suitable for low actuating speeds
  • 1 Cable entry M 20 x 1.5
  • free of silicon
  • proved in power station applications
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°

MV4H 330-11Y-M20

Codice prodotto 131168053

Position switch

Vai all'articolo

MV4H 330-11Y-1366

Codice prodotto 131057649

Position switch

Vai all'articolo