M 610-11-30-1A-II -1800
M 610-11-30-1A-II -1800
Downloads
- Thermoplastic enclosure
- Long life
- Soldering, plug or screw terminals
Ordering data
Product type description |
M 610-11-30-1A-II -1800 |
Article number (order number) |
101094320 |
EAN (European Article Number) |
4030661060446 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
General data
Standards |
EN IEC 60947-5-1 |
Housing material |
Kunststof, glasvezelversterkte thermoplast |
Material of the actuator |
Glass-fibre, thermoplastic |
Lever material |
staal |
Gross weight |
2 g |
General data - Features
Number of normally closed (NC) |
1 |
Number of normally open (NO) |
1 |
Mechanical data
Actuating element |
Lever 1A |
Mechanical life, minimum |
10.000.000 Operations |
Actuating force |
0,5 N |
Contact opening |
0,3 mm |
Ejection force, minimum |
0,2 N |
Actuating speed, minimum |
1 mm/min |
Note (Switchover time) |
Omschakeltijd overeenkomstig de bedieningssnelheid |
Mechanical data - Connection technique
Termination |
Fastonaansluiting |
Cable section, maximum |
1,5 mm² |
Ambient conditions
Degree of protection of the enclosure |
IP40 |
Degree of protection of clips or terminals |
IP00 |
Ambient temperature |
-30 ... +85 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 V |
Rated impulse withstand voltage Uimp |
4 kV |
Degree of pollution |
2 |
Electrical data
Thermal test current |
4 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
2,5 A |
Utilisation category DC-12 |
24 VDC |
Utilisation category DC-12 |
1 A |
Utilisation category DC-13 |
24 VDC |
Switching element |
Change-over contact with single break |
Switching principle |
Sprongschakeling met zelfreinigend contact |
Bounce duration, maximum |
1,5 ms |
Maximale Schalthäufigkeit |
10.000 /h |
Switchover time, maximum |
10 ms |
Material of the contacts, electrical |
zilver, verguld |
Taalfilter
Datasheet
Gegevensfiche (voorlopige PDF)
Download de nieuwste versie van Adobe Reader
Foto van het product (individuele catalogusfoto)
EU-conformiteitsverklaring | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Verklaring: | Hiermee verklaren wij dat de hieronder beschreven producten op grond van hun ontwerp en constructie beantwoorden aan de relevante Europese Richtlijnen. |
Benaming van de component: | M 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Beschrijving van de component: | Microschakelaars |
Geharmoniseerde Richtlijnen: | Laagspanningsrichtlijn | 2014/35/EU |
RoHS-Richtlijn | 2011/65/EU |
Toegepaste normen: | EN 60947-5-1:2017 + AC:2020 |
Plaats en datum van opstelling: | Wuppertal, 1 februari 2023 |
![]() |
Rechtsgeldige handtekening Philip Schmersal Directeur |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Type: | See ordering code |
Description of the component: | Micro switches |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, February 6, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
De genoemde gegevens en informatie zijn zorgvuldig gecontroleerd. Afbeeldingen kunnen afwijken van het origineel. Verdere technische gegevens zijn te vinden in de handleiding. Technische wijzigingen en fouten voorbehouden.
Gegenereerd op 25-04-2025 12:23