SMS 5-1000-1300
SMS 5-1000-1300
Typebenaming van het product: SMS 5-(1) |
(1) | |
250-500 | Actief vlak 250 x 500 mm |
500-500 | Actief vlak 500 x 500 mm |
500-1000 | Actief vlak 500 x 1000 mm |
750-1000 | Actief vlak 750 x 1000 mm |
1000-1000 | Actief vlak 1000 x 1000 mm |
1000-1500 | Actief vlak 1000 x 1500 mm |
- with moulded ramp profile 30 mm
- Robust design
- Modular switching mat system
- Special sizes are available on request
- Maintenance free
- Simple mounting
- Slip-free surface
- High resistance to chemicals
- No additional terminating resistor required
- No additional baseplate
- 2 x 2-wire connecting cable
Ordering data
Product type description |
SMS 5-1000-1300 |
Article number (order number) |
103002491 |
EAN (European Article Number) |
4030661424125 |
eCl@ss number, version 12.0 |
27-27-34-02 |
eCl@ss number, version 11.0 |
27-27-34-02 |
eCl@ss number, version 9.0 |
27-27-34-02 |
ETIM number, version 7.0 |
EC002887 |
ETIM number, version 6.0 |
EC002887 |
Approvals - Standards
Certificates |
TÜV cULus |
General data
Standards |
EN ISO 13849-1 EN ISO 13856-1 |
Material of the surface/surface material |
Polyurethaan PUR |
Shore hardness |
78 ±5 A |
Grammage |
26 kg/m2 |
Reaction time, maximum |
25 ms |
Maintenance |
maintenance free Annual maintenance is recommended. |
Gross weight |
41.000 g |
General data - Features
Cascadable |
Ja |
Safety classification |
Performance Level, up to |
d |
Category |
3 |
Safety Integrity Level (SIL), suitable for applications in |
2 |
Mission time |
20 Year(s) |
Note (Category) |
Tot max. 52.000 schakelcycli/jaar bij max. 60 % contactlast. Afwijkende toepassingen op aanvraag. |
Mechanical data
Mechanical life, minimum |
1.000.000 Operations |
Actuating force |
150 N |
Note (Actuating force) |
Met rond lichaam Ø 80 mm |
Inactive border |
42 mm |
Mechanical data - Connection technique
Length of cable |
6 m |
Termination |
Kabel |
Wire cross-section |
0,34 mm2 |
Wire cross-section |
22 AWG |
Mechanical data - Dimensions
Length |
1.300 mm |
Width |
1.000 mm |
Height |
14 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
+0 ... +55 °C |
Accessory
Recommended safety switchgear |
SRB 301HC/R, SRB 301HC/T SRB-E-301ST PROTECT-SELECT-CC |
Notes - Chemical resistance
Material resistance (water) |
Bestendig |
Material resistance (10% acids) |
Bestendig |
Material resistance (10% lyes) |
Bestendig |
Material resistance (petrol) |
Bestendig |
Material resistance (oil) |
Bestendig |
Taalfilter
Datasheet
Bedieningshandleiding en conformiteitsverklaring
Goedkeuringscertificaat
UL-certificaat
Brochure
SISTEMA-VDMA-bibliotheek/library
Download de nieuwste versie van Adobe Reader
Foto van het product (individuele catalogusfoto)
Maatschets basistoestel
Werkwijze, werkingsprincipe
EPLAN Produktgrafik
ID: 101208375
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | SMS 4 SMS 5 |
Type: | See ordering code |
Description of the component: | Safety mat with mit safety-monitoring module SRB-E-301ST, SRB301HC/R or SRB301HC/T or safety module PROTECT-SELECT |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN ISO 13856-1:2013 EN ISO 13849-1:2015 |
Approved body for Type Examination: | TÜV NORD CERT GmbH Langemarckstr. 20 45141 Essen ID n°: 0044 |
Type examination certificate: | 44 205 140 80001 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, December 5, 2022 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
De genoemde gegevens en informatie zijn zorgvuldig gecontroleerd. Afbeeldingen kunnen afwijken van het origineel. Verdere technische gegevens zijn te vinden in de handleiding. Technische wijzigingen en fouten voorbehouden.
Gegenereerd op 29-04-2025 22:19