HHS63-BL-SW-MP
HHS63-BL-SW-MP
- hygienic design
- with or without mounting plate
- lockable with a lock
Ordering data
Product type description |
HHS63-BL-SW-MP |
Article number (order number) |
103044298 |
EAN (European Article Number) |
4030661617916 |
eCl@ss number, version 12.0 |
27-37-14-03 |
eCl@ss number, version 11.0 |
27-37-14-03 |
eCl@ss number, version 9.0 |
27-37-14-03 |
ETIM number, version 7.0 |
EC000216 |
ETIM number, version 6.0 |
EC000216 |
Approvals - Standards
Certificates |
hygiene tested |
General data
Standards |
EN IEC 60947-5-1 EN IEC 60204-1 DIN EN 1672-2 ANSI/UL 60947-1 ANSI/UL 60947-4-1A |
Versions |
Hoofdschakelaar 63A |
Design |
Strengthening plate |
Note (Installation condition) |
Staal: x ≥ 2,4 mm |
Toggle |
lang |
Sealing type |
Membraan Lipafdichtingen |
Material of the operators |
Kunststof |
Material of the front ring |
Messing, verchroomd |
Colour of the operating element |
Zwart |
Colour of the identification plate |
Zilver |
Colour of the bracket |
Zilver |
Colour of the Contact element |
Zwart |
Colour of the front ring |
Zilver |
Colour of the mounting plate |
Zilver |
Colour of the bellows |
Blauw |
Gross weight |
220 g |
General data - Features
Latching |
Ja |
Number of switch positions |
1 |
Number of main contacts |
3 |
Mechanical data
Latching position |
rechts |
Mechanical life, minimum |
100.000 Operations |
Switching angle, right |
90 ° |
Mounting |
Centrale moer |
Tightening torque of the screw |
2 Nm |
Tightening torque of nuts, maximum |
4 Nm |
Mounting position main contacts |
0° |
Mechanical data - Connection technique
Termination |
Schroefaansluitklemmen |
Cable section, minimum |
1 mm², flexibel 4 mm², stijf |
Cable section, maximum |
25 mm², stijf 16 mm², flexibel |
Note |
Alle specificaties inclusief adereindhulzen. |
Wire cross-section |
4 AWG |
Tightening torque of Clips |
2,5 Nm |
Mechanical data - Dimensions
Length |
72 mm |
Mounting height |
37 mm |
Note (Mounting height) |
Height in front of the front panel. |
Mounting depth |
78 mm |
Note (Mounting depth) |
Plus aansluitstekker |
Length x Width x Height |
Afmetingen van de bevestigingsplaat: 110 x 110 mm |
diameters for the actuating heads |
45 mm |
Length of the handle |
52,5 mm |
Mounting diameter |
22,3 mm |
Thickness, of the front panel, minimum |
1,5 mm |
Thickness of the front panel, maximum |
6 mm |
Note |
Per behuizing |
Ambient conditions
Degree of protection |
IP67 IP69K |
Ambient temperature |
+0 ... +80 °C |
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
Thermal test current |
63 A |
Rated operating voltage |
690 VAC |
Switching capacity, AC-3 |
22.000 W |
Switching capacity, AC-23 |
22.000 W |
Switching principle |
Tastschakeling |
Other data
Note (applications) |
Veilige veldbus met remote I/O's Veilige veldbus met remote I/O's |
Scope of delivery
Note (scope of delivery, number and type) |
Scope of delivery with contact carrier SMF-SG De montageflens ELM is bij de levering inbegrepen |
Taalfilter
Datasheet
Bedieningshandleiding en conformiteitsverklaring
Verklaring van de fabricant KAS
DGUV-certificaat
Download de nieuwste versie van Adobe Reader
Foto van het product (individuele catalogusfoto)
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | H program |
Type: | See ordering code |
Description of the component: | Command and signalling devices optionally as indicator lights, push buttons, illuminated push buttons, mushroom head impact buttons and switches, selector switches and selector buttons in conjunction with contact element and light elements CLP as well as potentiometer drives, step selector switches and main switches. |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, June 18, 2024 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
De genoemde gegevens en informatie zijn zorgvuldig gecontroleerd. Afbeeldingen kunnen afwijken van het origineel. Verdere technische gegevens zijn te vinden in de handleiding. Technische wijzigingen en fouten voorbehouden.
Gegenereerd op 06-04-2025 09:49