schmersal_s_icon.png

Gateway

SDG

SDG


  • Serial diagnosis of up to 31 safety relays via Schmersal SD bus
  • Automatic addressing of the connected SD bus participants
  • Diagnostic and configuration interface for easy commissioning and maintenance of the system
  • Extensive additional functions via integrated web server
  • Long-term storage of log messages via SD card
  • Conversion of status and diagnostics data to Ethernet-based fieldbus protocols

Naar de categorie
SD-I-U

SD-I-U


  • UNIVERSAL Gateway for the series-wiring of the diagnostic signals of safety
    switchgear with integrated SD interface.
  • Comprehensive volumes of status and diagnostic data of the SD devices are transmitted to the control system through the field bus interface.
  • Series-wiring of the diagnostic lines of max. 31 safety switchgear
  • Series-wiring of different devices possible
  • Reduced wiring efforts and costs as a result of the series-wiring of the safety channels and the diagnostic cables in the field.
  • Automatic addressing of the safety switchgear in the SD interface

Naar de categorie
SD-I-DP-V0-2

SD-I-DP-V0-2


  • PROFIBUS Gateway SD-I-DP-V0-2 to convert serial diagnostic signals to the PROFIBUS DP protocol
  • The PROFIBUS Gateway SD-I-DP-V0-2 is a PROFIBUS slave
  • Protection class IP 10 device for control cabinet mounting, for standard DIN rails

Naar de categorie
Gateway