schmersal_s_icon.png

IFL 15-30-10T-1310 4,0M

Varenummer: 101116106

Downloads

TraceParts CAD Data
ePlan Data
CADENAS CAD Data
SISTEMA Data
Produkt-typebetegnelse:

IFL (1)-(2)(3)-(4)(5)(6)(7)-(8)


(1)
10Bryterdistanse 10 mm
15Bryterdistanse 15 mm

(2)
30sylinder, gjenget M30, metall
300sylinder, gjenget M30, plast

(3)
utenStandard konstruksjonsform
Mminiatyregeme
LLang utforming

(4)
01Åpner (NC)
10Normalt åpen kontakt (NO)
10/01Lukker (NO) / åpner (NC) med koblingsrom
11Normalt åpen kontakt (NO) / normalt lukket kontakt (NC) antivalent

(5)
utenKabel
STStik
TLeder med strekkavlastning
DDC 2-ledning

(6)
utenStandard innplugging
2Alternativ innplugging

(7)
Nn-type
Pp-type

(8)
1310Kan brukes inntil +110°C (bare for vekselstrøm AC)
2130Kan brukes inntil +130°C, uten LED-tilstandsindikator
1766Kan brukes inntil +110°C (bare for p-type eller n-type)
Ikke alle mulige maskiner med denne typenøkkelen kan leveres og/eller er teknisk omsettelige.
  • Design M30

Ordering data

Product type description

IFL 15-30-10T-1310 4,0M

Article number (order number)

101116106

eCl@ss number, version 12.0

27-27-40-01

eCl@ss number, version 11.0

27-27-01-01

eCl@ss number, version 9.0

27-27-01-01

ETIM number, version 7.0

EC002714

ETIM number, version 6.0

EC002714

General data

Standards

DIN VDE 0660-208

EN IEC 60947-5-2

Housing construction form

sylinder, gjenget

Installation conditions (mechanical)

ikke i flukt

Housing material

Messing

Housing coating material

nikkelbelagt

Active area

Plast

Material of the nuts

Messing

Gross weight

295 g

General data - Features

Integral system diagnostics, status

Ja

Cable sleeve

Ja

Mechanical data

Tightening torque of nuts, maximum

30 Nm

Mechanical data - Switching distances

Nominal switching distance Sn

15 mm

Note (switching distance)

All switching distances in accordance EN IEC 60947-5-2

Mechanical data - Connection technique

Length of cable

4 m

Termination

Kabel

Number of cable wires

2

Wire cross-section

0,5 mm2

Material of the Cable mantle

Thermoflex

Mechanical data - Dimensions

ISO thread of the sensor

M30

width across flats

36 BK

Length of sensor

100 mm

Ambient conditions

Degree of protection

IP67

Resistance to vibrations

10 … 55 Hz, Amplitude 1 mm

Restistance to shock

30 g / 11 ms

Protection class

II

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Rated supply frequency, minimum

45 Hz

Rated supply frequency, maximum

65 Hz

Type of voltage range

AC

Operating current

0,2 mA

Switching element

Normalt åpen kontakt (NO)

Protection circuit integrated

induktiv interferensbeskyttelse

Switching frequency, approx.

10 Hz

Electrical data - Digital Output

Voltage drop Ud, maximum

8 V

Current at Voltage drop Ud

0,2 A

Design of control elements

Dobbelt wire

Current leakage Ir, maximum

5 mA

Status indication

Note (Integral System Diagnostics, status )

gul lysdiode

Note

Note (General)

I stedet for muttre kan en monteringsklemme leveres.

However, this does not affect the switching function of the proximity switch.

The LED may be destroyed if operated continuously at temperatures above 90°C.

Diagram


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.

Generert til 01.07.2025, 05:08