BNS 120-02Z-2453 6,0M
BNS 120-02Z-2453 6,0M
Produkt-typebetegnelse: BNS 120-(1)Z |
(1) | |
11 | 1 NO-kontakt / 1 NC-kontakt |
12 | 1 NO-kontakter / 2 NC-kontakt |
02 | 2 NC-kontakter |
- Thermoplastic enclosure
- Suitable for food processing industry only in combination with BP 15 SS
- Particularly large switching distance
- Ø M12
- Long life
- no mechanical wear
- Insensitive to transverse misalignment
- Insensitive to soiling
- uncoded, concealed installation according to ISO 14119
Ordering data
Product type description |
BNS 120-02Z-2453 6,0M |
Article number (order number) |
101178429 |
EAN (European Article Number) |
4030661310398 |
eCl@ss number, version 12.0 |
27-27-44-01 |
eCl@ss number, version 11.0 |
27-27-24-02 |
eCl@ss number, version 9.0 |
27-27-24-02 |
ETIM number, version 7.0 |
EC002544 |
ETIM number, version 6.0 |
EC002544 |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
BG-GS-ET-14 EN IEC 60947-5-3 |
Coding level according to EN ISO 14119 |
Ingen |
Working principle |
Magnetisk drev |
Installation conditions (mechanical) |
kvasi-i flukt |
Housing material |
Plast, glassfiber forsterket termoplast |
Gross weight |
235 g |
General data - Features
Coding |
Ja |
Number of normally closed (NC) |
2 |
Number of safety contacts |
2 |
Safety classification |
Vorschriften |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
25.000.000 Operations |
B10D- Value Normally-closed contact/Normally open contact (NC/NO) |
25.000.000 Operations |
Mechanical data
Actuating element |
Magnet |
Switching distance actuator |
Magnet aktuator BP 6: 10 mm Magnet aktuator BP 6: 22 mm Magnet aktuator BP 8: 10 mm Magnet aktuator BP 8: 22 mm Magnet aktuator BP 10: 20 mm Magnet aktuator BP 10: 32 mm Magnet aktuator BP 15 SS: 20 mm Magnet aktuator BP 15 SS: 32 mm |
Direction of motion |
Frontalt til den aktive flaten |
Mechanical data - Switching distances
Assured switching distance "ON" Sao |
10 mm 20 mm |
Assured switching distance "OFF" Sar |
22 mm 32 mm |
Note (switching distance) |
All switching distances in accordance EN IEC 60947-5-3 |
Mechanical data - Connection technique
Length of cable |
6 m |
Termination |
kabel |
Number of cable wires |
4 |
Wire cross-section |
0,25 mm2 |
Cable diameter |
5 mm |
Wire cross-section |
23 AWG |
Material of the Cable mantle |
PVC |
Mechanical data - Dimensions
ISO thread of the sensor |
M12 |
Length of sensor |
38,5 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +70 °C |
Storage and transport temperature |
-25 ... +70 °C |
Resistance to vibrations |
10 … 55 Hz, Amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Electrical data
Switching current, maximum |
0,25 A |
Switching capacity, maximum |
3 W |
Switching element |
2 NC-kontakter |
Switching frequency, maximum |
5 Hz |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Accessory
Recommendation (actuator) |
BP 10 BP 8 BP 6 BP 15 SS |
Recommended safety switchgear |
SRB-E-301ST SRB-E-201LC |
Note
Note (General) |
Kontaktsymboler vist for verneinnretningen i lukket tilstand. Sikkerhetssensoren må monteres på en slik måte at aktivering med en annen magnet er umulig (skjult montering iht. EN 11088) |
Språk filter
Datablad
Bruksanvisning og konformitetserklæring
UL sertifikat
SISTEMA-VDMA Bibliotek/Library
Last ned den nyeste versjonen av Adobe Reader
Produktbilde (enkelt katalogbilde)
Dimensjonsriktig tegning grunnenhet
Diagram
Karakteristikk-kurve
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | BNS 120 |
Type: | See ordering code |
Description of the component: | Safety-sensor with magnetic operating principle in combination with the SRB(-E) / PROTECT-SELECT / PSC1 safety-monitoring modules from Schmersal or an equivalent safety-oriented control system fulfilling the requirements of the EN 60947-5-3. |
Relevant Directives: | Machinery Directive | 2006/42/EC |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-3:2013 EN ISO 14119:2013 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, August 14, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.
Generert til 23.08.2025, 23:56