schmersal_s_icon.png
NDP - Mushroom button

NDP - Mushroom button

  • Large without latching
  • hygienic design
  • Protection class IP69K
  • Mounting hole 22.3 mm
Product type description:

-
(1)DT(8)(2)Pushbutton
(1)DM(2)Pushbutton with diaphragm for dust protection
(1)DL(8)(2)Illuminated pushbutton
(1)DLM(2)Illuminated pushbutton with diaphragm for dust protection
(1)ML(2)Indicator light with flat collar
(1)MLH(2)Indicator light with high collar
(1)DP(3)(8)(2)Mushroom head impact button without latching
(1)DTP(3)(8)(2)Mushroom head impact button without latching (only N-programm)
(1)DLP(3)(8)(2)Mushroom head impact button illuminated, without latching (only N programme)
(1)DRR(3)(8)(2)Mushroom head impact button with latching, unlock by turning and pulling (pulling only in N programme)
(1)DRZ(3)(8)(2)Mushroom head impact button with latching, unlock by pulling
(1)WS21(4)(5)Selector switch with 2 positions:
(1)WT21(4)(5) Selector switch with 1 momentary position
(1)WS32(4)(5) Selector switch with 3 maintained positions
(1)WT32(4)(5) Wahlschalter mit 2 Taststellungen
(1)WST32(4)(5) Selector switch: switching, latching
(1)WTS32(4)(5)Selector switch: latching, switching
(1)SS21S(4)(5) Key-operated selector switch with 2 maintained positions
(1)ST21S(4)(5)Key-operated selector switch with 1 momentary position
(1)SS32S(4)(5)Key-operated selector switch with 3 maintained positions
(1)ST32S(4)(5) Key-operated selector switch with 2 momentary positions, left and right
(1)SST32S(4)(5) Key-operated selector switch: switching, latching
(1)STS32S(4)(5) Key-operated selector switch: latching, switching
BBlanking plug

(1)
-Command and signalling devices:
E"E" program
N"N" program
R"R" program

(2)
-Colour of button surface:
SWBlack
GBYellow
RTRed
GNGreen
WSWhite
BLBlue
GRGrey

(3)
-Head diameter of mushroom head impact button  30 mm:
3030 mm
3535 mm
4040 mm
4242 mm
4545 mm
5050 mm
5555 mm
7070 mm

(4)
-Toggle length in mm:
withoutShort toggle
.1Long toggle

(5)
-Colour of toggle:
withoutGrey
WSWhite

(6)
-Key-withdrawal position (3 positions):
1Position left
2Position middle
3Position right

(7)
-Key-withdrawal position (2 positions):
1Position left
2Position right

(8)
-Colour of diaphragm (only N programme):
withoutWhite
GR/Black
BL/Blue
Ikke alle mulige maskiner med denne typenøkkelen kan leveres og/eller er teknisk omsettelige.

NDP50BL

Varenummer 101163570

Front element mushroom button

Til artikkel

NDP50GB

Varenummer 101163569

Front element mushroom button

Til artikkel

NDP50GN

Varenummer 101163571

Front element mushroom button

Til artikkel

NDP50GR/BL

Varenummer 101163577

Front element mushroom button

Til artikkel

NDP50GR/GB

Varenummer 101163576

Front element mushroom button

Til artikkel

NDP50GR/GN

Varenummer 101163578

Front element mushroom button

Til artikkel

NDP50GR/RT

Varenummer 101192278

Front element mushroom button

Til artikkel

NDP50GR/SW

Varenummer 101163579

Front element mushroom button

Til artikkel

NDP50GR/WS

Varenummer 101163580

Front element mushroom button

Til artikkel

NDP50RT

Varenummer 101163574

Front element mushroom button

Til artikkel

NDP50SW

Varenummer 101163572

Front element mushroom button

Til artikkel

NDP50WS

Varenummer 101163573

Front element mushroom button

Til artikkel