V-SK8P-M12-S-G-0,5M-BK-2-X-A-4-69
V-SK8P-M12-S-G-0,5M-BK-2-X-A-4-69
Downloads
Ordering data
Product type description |
V-SK8P-M12-S-G-0,5M-BK-2-X-A-4-69 |
Article number (order number) |
101217786 |
EAN (European Article Number) |
4030661413709 |
eCl@ss number, version 12.0 |
27-06-03-11 |
eCl@ss number, version 11.0 |
27-06-03-11 |
eCl@ss number, version 9.0 |
27-06-03-11 |
ETIM number, version 7.0 |
EC001855 |
ETIM number, version 6.0 |
EC001855 |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
EN IEC 61076-2-101 |
Versions |
rett |
Gross weight |
65 g |
General data - Features
Halogen free |
Ja |
Cable drag chain suitable |
Ja |
Number of poles |
8 |
Number of cable wires |
8 |
Mechanical data
Tightening torque, maximum |
1 Nm |
Mechanical data - Connection technique
Length of cable |
0,5 m |
Number of cable wires |
8 |
Wire cross-section |
0,25 mm2 |
Cable diameter |
5,9 mm |
Bending radius (fixed) |
5 x Ø-cable |
Bending radius (repeated) |
10 x Ø-cable |
Colour of the Cable mantle |
svart |
Material of the Cable mantle |
PUR |
Mechanical data - connector side A
Connector typ |
Female connector, M12 |
Design |
straight |
Connector coding |
A |
Connector latching |
Screw locking |
Material of the gland |
Metal, CuZn, nickel-plated |
Material of the handle |
Plastic, TPU |
Colour of the handle |
Black |
Mechanical data - connector side B
Connector typ |
Male connector, M12 |
Design |
straight |
Connector coding |
A |
Connector latching |
Screw locking |
Material of the gland |
Metal, CuZn, nickel-plated |
Material of the handle |
Plastic, TPU |
Colour of the handle |
Black |
Ambient conditions
Degree of protection |
IP65 IP67 IP68 |
Ambient temperature (Connector) |
-30 ... +90 °C |
Ambient temperature (fixed) |
-50 ... +90 °C |
Umgebungstemperatur (bewegt) |
-30 ... +90 °C |
Ambient temperature (drag chain) |
-25 ... +60 °C |
Electrical data
Thermal test current |
1,5 A |
Rated operating voltage |
30 VAC |
Rated operating voltage |
30 VDC |
Operating current |
2.000 mA |
Pin assignment
PIN 1 |
Hvit |
PIN 2 |
Brun |
PIN 3 |
grønn |
PIN 4 |
gul |
PIN 5 |
Grå |
PIN 6 |
Rosa |
PIN 7 |
Blå |
PIN 8 |
rød |
Språk filter
Datablad
UL sertifikat
Informasjon
Last ned den nyeste versjonen av Adobe Reader
Produktbilde (enkelt katalogbilde)
Kontaktplassering
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.
Generert til 30.07.2025, 23:55