schmersal_s_icon.png

Safety controllers


PROTECT PSC1

PROTECT PSC1


  • Freely programmable
  • Can be used for safety functions up to PL e according to ISO 13849-1
  • Extensive diagnostic options
  • Offline simulation
  • Modularly expandable to up to 272 safe inputs / outputs
  • Safe spindle monitoring To EN 61800-5-2 (Safe Drive Monitoring) for up to 12 spindles

Do kategorii
Configurator PROTECT PSC1

Configurator PROTECT PSC1


Do kategorii
PROTECT SELECT

PROTECT SELECT


  • Replaces up to 8 safety-monitoring modules up to PL e / SIL 3
  • Simple and flexible parameter setting
  • No programming skills required
  • 18 safe inputs for the redundant inquiry of all common safety sensors
  • 4 safety semi-conductor outputs
  • 2 safety relay outputs
  • 4 optional signalling outputs
  • Error and status messages in plain text
  • Multilingual menu navigation via colour display

Do kategorii