Safety rotational speed monitoring
Archiwum

ASSM-2A-S
- Safety rotary speed monitor for 2 shafts
- Sin/Cos generator connection enabled
- Integrated safety function per shaft
- Safe stop
- Safe rotary speed
- Safe rotating direction "right"
- Safe rotating direction "left" - Max. 4 safety addresses per shaft
- Multiple monitoring functions can be combined in one safety address
- Top hat rail mounting, Protection class IP20
Archiwum

ASSM-2A-H
- Safety rotary speed monitor for 2 shafts
- HTL and 24 V generator can be connected
- Integrated safety function per shaft
- Safe stop
- Safe rotary speed
- Safe rotating direction "right"
- Safe rotating direction "left" - Max. 4 safety addresses per shaft
- Multiple monitoring functions can be combined in one safety address
- Top hat rail mounting, Protection class IP20
Archiwum

ASSM-CC-OW
- For connecting the shaft encoder on a safe speed monitor
- Connector for the speed monitoring
- Open wire end with wire end ferrules for connecting to the encoder
- 2 Various lengths available: 1.5 , 5