NDAN - Rotary drive for potentiometer
- for standard potentiometer
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
Product type description: NDA6N(1)(2) |
(1) | |
without | Colour of toggle: grey |
WS | Colour of toggle: white |
(2) | |
without | Long connection version for the potentiometer axis |
/NM | Short connection version for the potentiometer axis |
/HO | Special potentiometer axis mounting |
/250° | with stop at 250 ° on the potentiometer holder |
-2929 | Special mount for customer-specific potentiometer |
/NM/EWS.N | Short connection version for the potentiometer axis and selector switch toggle instead of potentiometer drive toggle |
PC/EWS.N | selector switch toggle instead of potentiometer drive toggle |
Nem todos os dispositivos que estão listados no código de modelo estão disponíveis para fornecimento e/ou são tecnicamente viáveis.