PS 216
- thermoplastic enclosure with foldable latching cover
- small body
- vertical mounting
- Twisting of towing eye not possible
- Progress function (ballpoint pen principle)
- LED version available
Product type description: PS216-(1)-(2)-(3) |
(1) | |
T11 | Slow action 1 NO contact / 1 NC contact |
T20 | Slow action 2 NO contact |
T02 | Slow action 2 NC contacts |
T03 | Slow action 3 NC contacts |
T12 | Slow action 1 NO contact / 2 NC contact |
T21 | Slow action 2 NO contact / 1 NC contact |
(2) | |
without | Cable entry M20 |
ST | Connector plug M12 - plastic - bottom |
(3) | |
Q200 | Traction force 45 N for lengths of wire to 50 m |
Q210 | Traction force 70 N for lengths of wire to 100 m |
Nem todos os dispositivos que estão listados no código de modelo estão disponíveis para fornecimento e/ou são tecnicamente viáveis.