T.C 236 Swing-door version
- Thermoplastic enclosure
- Double-insulated
- Good resistance to oil and petroleum spirit
- 30 mm x 88,5 mm x 30 mm
- Actuator heads can be repositioned by 4 x 90°
Product type description: T(1)C 236-(2)Z-(3) |
(1) | |
3 | left-hand model |
4 | Swing-door version |
5 | right-hand model |
(2) | |
01 | 1 NC contact |
02 | 2 NC contact |
11 | 1 NO contact/1 NC contact |
(3) | |
without | Cable entry M20 |
ST | M12 connector with A-coding |
ST-2310 | M12 connector with B-coding |
Nem todos os dispositivos que estão listados no código de modelo estão disponíveis para fornecimento e/ou são tecnicamente viáveis.