schmersal_s_icon.png

IFL 30-384-11PK-1931

Artikelnummer: 101100497

Downloads

TracePart CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Design 384

Ordering data

Product type description

IFL 30-384-11PK-1931

Article number (order number)

101100497

eCl@ss number, version 12.0

27-27-40-01

eCl@ss number, version 11.0

27-27-01-01

eCl@ss number, version 9.0

27-27-01-01

ETIM number, version 7.0

EC002714

ETIM number, version 6.0

EC002714

General data

Standards

DIN VDE 0660-208

EN IEC 60947-5-2

Housing construction form

Block

Installation conditions (mechanical)

inte i jämnhöjd

Housing material

Plast

Gross weight

235 g

General data - Features

Integral system diagnostics, status

Ja

Number of cable wires

4

Mechanical data - Switching distances

Nominal switching distance Sn

30 mm

Note (switching distance)

All switching distances in accordance EN IEC 60947-5-2

Mechanical data - Connection technique

Length of cable

2 m

Termination

Skruvkoppling M20 x 1,5

Cable section, maximum

2 x 1,5 mm²

Mechanical data - Dimensions

Length of sensor

40 mm

Width of sensor

55 mm

Height of sensor

120 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-40 ... +85 °C

Resistance to vibrations

10 … 55 Hz, Amplitud 1 mm

Restistance to shock

30 g / 11 ms

Protection class

II

Electrical data

Type of voltage range

DC

No-load supply current I0, typical

5,5 mA

Operating current

200 mA

Switching element

NO och NC (antivalent)

Protection circuit integrated

induktivt störningsskydd

Skydd mot omvänd polaritet

Switching frequency, approx.

50 Hz

Electrical data - Digital Output

Voltage drop Ud, maximum

1,5 V

Current at Voltage drop Ud

0,4 A

Design of control elements

pnp

Status indication

Note (Integral System Diagnostics, status )

gul LED

Note

Note (General)

Devices with additional circuitry and EMC resistance.

Språk filter

Ladda ned senaste versionen av Adobe reader

Diagram


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Alla data och värden har kontrollerats noga. Bilder kan avvika från originalet. Ytterligare tekniska data finns i manualen. Tekniska ändringar och fel förbehålles.

Genererat den 2025-08-13 04:33