schmersal_s_icon.png
EX-355 roller plunger r

EX-355 roller plunger r

  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • 66,7 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Including Ex-certified screwed cable gland and screw plug
  • Mounting details to EN 50041
  • 3 cable entries M 20 x 1.5
Product type description:
EX-(1)(2) 355-(3)Z(4)-(5)-(6)-(7)-3G/D

(1)
ZSnap action
TSlow action (not for AF/S)

(2)
SPlunger S
RRoller plunger R
HRoller lever H
10HRod lever 10H
7HRoller lever 7H
7H-2138Roller lever 7H for position switches with safety function
1KOffset roller lever 1K
3KAngle roller lever 3K

(3)
111 NO contact/1 NC contact
022 NC contact
202 NO contacts (not suitable for safety applications)
01/011 NC contact left / 1 NC contact right
121 NO contact/2 NC contacts
033 NC contact

(4)
HSlow action with staggered contacts
UESlow action with overlapping contacts

(5)
1297Enclosure with transverse slotted holes

(6)
2138Roller lever 7H for position switches with safety function

(7)
1637Gold-plated contacts
Bu tip anahtarı doğrultusundaki mümkün olan tüm cihazlar gönderilemez ve/veya teknik bakımdan uygulanamaz.

EX-TR 355-12Z-3G/D

Ürün numarası 151205164

Ürüne git