STP02.1.1
项目编号:
101022865
- without Spacer ring
- Welding construction with threaded holes for floor fixation
- with height adjustment
Ordering data
Product type description |
STP02.1.1 |
Article number (order number) |
101022865 |
EAN (European Article Number) |
4250116203390 |
eCl@ss number, version 12.0 |
27-37-12-92 |
eCl@ss number, version 11.0 |
27-37-12-92 |
eCl@ss number, version 9.0 |
27-37-92-13 |
ETIM number, version 7.0 |
EC002024 |
ETIM number, version 6.0 |
EC002024 |
General data
Housing material |
钢 |
Housing coating material |
粉末喷涂 |
Colour of the housing |
RAL 7016 |
Gross weight |
25,000 g |
Note |
适用于该类型的双手控制: SEPG 05.3, SEPK 02.0, SEP 01.0, SEP 01.4, SEP 07.0 |
General data - Features
Spacer ring |
是 |
Height adjustment |
是 |
Mechanical data - Dimensions
Width |
500 mm |
Height, minimum |
735 mm |
Height, maximum |
960 mm |
Depth |
500 mm |
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
生成日期 2025/8/24 下午7:56